norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, plastic with internal thread, threaded insert stainless steel
06601

Clamping levers, plastic with internal thread, threaded insert...

go back

Item description/product images

DescriptionMaterial:Handle fibreglass reinforced plastic with die-cast zinc toothed ring.
Steel parts stainless steel 1.4305.
Version:Stainless steel bright.Note:Δ Add the desired grip colour here.On request:Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06601 Clamping levers, plastic with internal thread, threaded insert stainless steel 231 kB

Drawings

Clamping levers, plastic with internal thread, threaded insert stainless steel

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
Main
material
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06601-1041black grey RAL 7021plastic1M49101314,524,54153033,540477,516 on request
06601-1042orange RAL 2004plastic1M49101314,524,54153033,540477,516 on request
06601-10416colza yellow RAL 1021plastic1M49101314,524,54153033,540477,516 on request
06601-10484traffic red RAL 3020plastic1M49101314,524,54153033,540477,516 on request
06601-10486signal green RAL 6032plastic1M49101314,524,54153033,540477,516 on request
06601-10487traffic blue RAL 5017plastic1M49101314,524,54153033,540477,516 on request
06601-10488light grey RAL 7035plastic1M49101314,524,54153033,540477,516 on request
06601-1051black grey RAL 7021plastic1M59101314,524,54153033,540477,516 on request
06601-1052orange RAL 2004plastic1M59101314,524,54153033,540477,516 on request
06601-10516colza yellow RAL 1021plastic1M59101314,524,54153033,540477,516 on request
06601-10584traffic red RAL 3020plastic1M59101314,524,54153033,540477,516 on request
06601-10586signal green RAL 6032plastic1M59101314,524,54153033,540477,516 on request
06601-10587traffic blue RAL 5017plastic1M59101314,524,54153033,540477,516 on request
06601-10588light grey RAL 7035plastic1M59101314,524,54153033,540477,516 on request
06601-1061black grey RAL 7021plastic1M69101314,524,54153033,540477,516 on request
06601-1062orange RAL 2004plastic1M69101314,524,54153033,540477,516 on request
06601-10616colza yellow RAL 1021plastic1M69101314,524,54153033,540477,516 on request
06601-10684traffic red RAL 3020plastic1M69101314,524,54153033,540477,516 on request
06601-10686signal green RAL 6032plastic1M69101314,524,54153033,540477,516 on request
06601-10687traffic blue RAL 5017plastic1M69101314,524,54153033,540477,516 on request
06601-10688light grey RAL 7035plastic1M69101314,524,54153033,540477,516 on request
06601-2061black grey RAL 7021plastic2M61213,51819,528,56,517,541,545,565759,520 on request
06601-2062orange RAL 2004plastic2M61213,51819,528,56,517,541,545,565759,520 on request
06601-20616colza yellow RAL 1021plastic2M61213,51819,528,56,517,541,545,565759,520 on request
06601-20684traffic red RAL 3020plastic2M61213,51819,528,56,517,541,545,565759,520 on request
06601-20686signal green RAL 6032plastic2M61213,51819,528,56,517,541,545,565759,520 on request
06601-20687traffic blue RAL 5017plastic2M61213,51819,528,56,517,541,545,565759,520 on request
06601-20688light grey RAL 7035plastic2M61213,51819,528,56,517,541,545,565759,520 on request
06601-2081black grey RAL 7021plastic2M81213,51819,528,56,517,541,545,565759,520 on request
06601-2082orange RAL 2004plastic2M81213,51819,528,56,517,541,545,565759,520 on request
06601-20816colza yellow RAL 1021plastic2M81213,51819,528,56,517,541,545,565759,520 on request
06601-20884traffic red RAL 3020plastic2M81213,51819,528,56,517,541,545,565759,520 on request
06601-20886signal green RAL 6032plastic2M81213,51819,528,56,517,541,545,565759,520 on request
06601-20887traffic blue RAL 5017plastic2M81213,51819,528,56,517,541,545,565759,520 on request
06601-20888light grey RAL 7035plastic2M81213,51819,528,56,517,541,545,565759,520 on request
06601-3081black grey RAL 7021plastic3M8141621,52337102453,5588091,51122 on request
06601-3082orange RAL 2004plastic3M8141621,52337102453,5588091,51122 on request
06601-30816colza yellow RAL 1021plastic3M8141621,52337102453,5588091,51122 on request
06601-30884traffic red RAL 3020plastic3M8141621,52337102453,5588091,51122 on request
06601-30886signal green RAL 6032plastic3M8141621,52337102453,5588091,51122 on request
06601-30887traffic blue RAL 5017plastic3M8141621,52337102453,5588091,51122 on request
06601-30888light grey RAL 7035plastic3M8141621,52337102453,5588091,51122 on request
06601-3101black grey RAL 7021plastic3M10141621,52337102453,5588091,51122 on request
06601-3102orange RAL 2004plastic3M10141621,52337102453,5588091,51122 on request
06601-31016colza yellow RAL 1021plastic3M10141621,52337102453,5588091,51122 on request
06601-31084traffic red RAL 3020plastic3M10141621,52337102453,5588091,51122 on request
06601-31086signal green RAL 6032plastic3M10141621,52337102453,5588091,51122 on request
06601-31087traffic blue RAL 5017plastic3M10141621,52337102453,5588091,51122 on request
06601-31088light grey RAL 7035plastic3M10141621,52337102453,5588091,51122 on request
06601-4101black grey RAL 7021plastic4M10171925,527,54310266166951091324 on request
06601-4102orange RAL 2004plastic4M10171925,527,54310266166951091324 on request
06601-41016colza yellow RAL 1021plastic4M10171925,527,54310266166951091324 on request
06601-41084traffic red RAL 3020plastic4M10171925,527,54310266166951091324 on request
06601-41086signal green RAL 6032plastic4M10171925,527,54310266166951091324 on request
06601-41087traffic blue RAL 5017plastic4M10171925,527,54310266166951091324 on request
06601-41088light grey RAL 7035plastic4M10171925,527,54310266166951091324 on request
06601-4121black grey RAL 7021plastic4M12171925,527,54310266166951091324 on request
06601-4122orange RAL 2004plastic4M12171925,527,54310266166951091324 on request
06601-41216colza yellow RAL 1021plastic4M12171925,527,54310266166951091324 on request
06601-41284traffic red RAL 3020plastic4M12171925,527,54310266166951091324 on request
06601-41286signal green RAL 6032plastic4M12171925,527,54310266166951091324 on request
06601-41287traffic blue RAL 5017plastic4M12171925,527,54310266166951091324 on request
06601-41288light grey RAL 7035plastic4M12171925,527,54310266166951091324 on request
06601-5121black grey RAL 7021plastic5M1223233032,5491233727711012615,526 on request
06601-5122orange RAL 2004plastic5M1223233032,5491233727711012615,526 on request
06601-51216colza yellow RAL 1021plastic5M1223233032,5491233727711012615,526 on request
06601-51284traffic red RAL 3020plastic5M1223233032,5491233727711012615,526 on request
06601-51286signal green RAL 6032plastic5M1223233032,5491233727711012615,526 on request
06601-51287traffic blue RAL 5017plastic5M1223233032,5491233727711012615,526 on request
06601-51288light grey RAL 7035plastic5M1223233032,5491233727711012615,526 on request
06601-5161black grey RAL 7021plastic5M1623233032,5491233727711012615,526 on request
06601-5162orange RAL 2004plastic5M1623233032,5491233727711012615,526 on request
06601-51616colza yellow RAL 1021plastic5M1623233032,5491233727711012615,526 on request
06601-51684traffic red RAL 3020plastic5M1623233032,5491233727711012615,526 on request
06601-51686signal green RAL 6032plastic5M1623233032,5491233727711012615,526 on request
06601-51687traffic blue RAL 5017plastic5M1623233032,5491233727711012615,526 on request
06601-51688light grey RAL 7035plastic5M1623233032,5491233727711012615,526 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83