norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, plastic with internal thread, threaded insert black oxidised steel
06600

Clamping levers, plastic with internal thread, threaded insert...

go back

Item description/product images

DescriptionMaterial:Handle fibreglass reinforced plastic with die-cast zinc toothed ring.
Steel parts grade 5.8.
Version:Steel parts black oxidised.On request:Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06600 Clamping levers, plastic with internal thread, threaded insert black oxidised steel 549 kB

Drawings

Clamping levers, plastic with internal thread, threaded insert black oxidised steel

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
Main
material
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06600-1041black grey RAL 7021plastic1M49101314,524,54153033,540477,516 on request
06600-1042orange RAL 2004plastic1M49101314,524,54153033,540477,516 on request
06600-10416colza yellow RAL 1021plastic1M49101314,524,54153033,540477,516 on request
06600-10484traffic red RAL 3020plastic1M49101314,524,54153033,540477,516 on request
06600-10486signal green RAL 6032plastic1M49101314,524,54153033,540477,516 on request
06600-10487traffic blue RAL 5017plastic1M49101314,524,54153033,540477,516 on request
06600-10488light grey RAL 7035plastic1M49101314,524,54153033,540477,516 on request
06600-1051black grey RAL 7021plastic1M59101314,524,54153033,540477,516 on request
06600-1052orange RAL 2004plastic1M59101314,524,54153033,540477,516 on request
06600-10516colza yellow RAL 1021plastic1M59101314,524,54153033,540477,516 on request
06600-10584traffic red RAL 3020plastic1M59101314,524,54153033,540477,516 on request
06600-10586signal green RAL 6032plastic1M59101314,524,54153033,540477,516 on request
06600-10587traffic blue RAL 5017plastic1M59101314,524,54153033,540477,516 on request
06600-10588light grey RAL 7035plastic1M59101314,524,54153033,540477,516 on request
06600-1061black grey RAL 7021plastic1M69101314,524,54153033,540477,516 on request
06600-1062orange RAL 2004plastic1M69101314,524,54153033,540477,516 on request
06600-10616colza yellow RAL 1021plastic1M69101314,524,54153033,540477,516 on request
06600-10684traffic red RAL 3020plastic1M69101314,524,54153033,540477,516 on request
06600-10686signal green RAL 6032plastic1M69101314,524,54153033,540477,516 on request
06600-10687traffic blue RAL 5017plastic1M69101314,524,54153033,540477,516 on request
06600-10688light grey RAL 7035plastic1M69101314,524,54153033,540477,516 on request
06600-2061black grey RAL 7021plastic2M61213,51819,528,56,517,541,545,565759,520 on request
06600-2062orange RAL 2004plastic2M61213,51819,528,56,517,541,545,565759,520 on request
06600-20616colza yellow RAL 1021plastic2M61213,51819,528,56,517,541,545,565759,520 on request
06600-20684traffic red RAL 3020plastic2M61213,51819,528,56,517,541,545,565759,520 on request
06600-20686signal green RAL 6032plastic2M61213,51819,528,56,517,541,545,565759,520 on request
06600-20687traffic blue RAL 5017plastic2M61213,51819,528,56,517,541,545,565759,520 on request
06600-20688light grey RAL 7035plastic2M61213,51819,528,56,517,541,545,565759,520 on request
06600-2081black grey RAL 7021plastic2M81213,51819,528,56,517,541,545,565759,520 on request
06600-2082orange RAL 2004plastic2M81213,51819,528,56,517,541,545,565759,520 on request
06600-20816colza yellow RAL 1021plastic2M81213,51819,528,56,517,541,545,565759,520 on request
06600-20884traffic red RAL 3020plastic2M81213,51819,528,56,517,541,545,565759,520 on request
06600-20886signal green RAL 6032plastic2M81213,51819,528,56,517,541,545,565759,520 on request
06600-20887traffic blue RAL 5017plastic2M81213,51819,528,56,517,541,545,565759,520 on request
06600-20888light grey RAL 7035plastic2M81213,51819,528,56,517,541,545,565759,520 on request
06600-3081black grey RAL 7021plastic3M8141621,52337102453,5588091,51122 on request
06600-3082orange RAL 2004plastic3M8141621,52337102453,5588091,51122 on request
06600-30816colza yellow RAL 1021plastic3M8141621,52337102453,5588091,51122 on request
06600-30884traffic red RAL 3020plastic3M8141621,52337102453,5588091,51122 on request
06600-30886signal green RAL 6032plastic3M8141621,52337102453,5588091,51122 on request
06600-30887traffic blue RAL 5017plastic3M8141621,52337102453,5588091,51122 on request
06600-30888light grey RAL 7035plastic3M8141621,52337102453,5588091,51122 on request
06600-3101black grey RAL 7021plastic3M10141621,52337102453,5588091,51122 on request
06600-3102orange RAL 2004plastic3M10141621,52337102453,5588091,51122 on request
06600-31016colza yellow RAL 1021plastic3M10141621,52337102453,5588091,51122 on request
06600-31084traffic red RAL 3020plastic3M10141621,52337102453,5588091,51122 on request
06600-31086signal green RAL 6032plastic3M10141621,52337102453,5588091,51122 on request
06600-31087traffic blue RAL 5017plastic3M10141621,52337102453,5588091,51122 on request
06600-31088light grey RAL 7035plastic3M10141621,52337102453,5588091,51122 on request
06600-4101black grey RAL 7021plastic4M10171925,527,54310266166951091324 on request
06600-4102orange RAL 2004plastic4M10171925,527,54310266166951091324 on request
06600-41016colza yellow RAL 1021plastic4M10171925,527,54310266166951091324 on request
06600-41084traffic red RAL 3020plastic4M10171925,527,54310266166951091324 on request
06600-41086signal green RAL 6032plastic4M10171925,527,54310266166951091324 on request
06600-41087traffic blue RAL 5017plastic4M10171925,527,54310266166951091324 on request
06600-41088light grey RAL 7035plastic4M10171925,527,54310266166951091324 on request
06600-4121black grey RAL 7021plastic4M12171925,527,54310266166951091324 on request
06600-4122orange RAL 2004plastic4M12171925,527,54310266166951091324 on request
06600-41216colza yellow RAL 1021plastic4M12171925,527,54310266166951091324 on request
06600-41284traffic red RAL 3020plastic4M12171925,527,54310266166951091324 on request
06600-41286signal green RAL 6032plastic4M12171925,527,54310266166951091324 on request
06600-41287traffic blue RAL 5017plastic4M12171925,527,54310266166951091324 on request
06600-41288light grey RAL 7035plastic4M12171925,527,54310266166951091324 on request
06600-5121black grey RAL 7021plastic5M1223233032,5491233727711012615,526 on request
06600-5122orange RAL 2004plastic5M1223233032,5491233727711012615,526 on request
06600-51216colza yellow RAL 1021plastic5M1223233032,5491233727711012615,526 on request
06600-51284traffic red RAL 3020plastic5M1223233032,5491233727711012615,526 on request
06600-51286signal green RAL 6032plastic5M1223233032,5491233727711012615,526 on request
06600-51287traffic blue RAL 5017plastic5M1223233032,5491233727711012615,526 on request
06600-51288light grey RAL 7035plastic5M1223233032,5491233727711012615,526 on request
06600-5161black grey RAL 7021plastic5M1623233032,5491233727711012615,526 on request
06600-5162orange RAL 2004plastic5M1623233032,5491233727711012615,526 on request
06600-51616colza yellow RAL 1021plastic5M1623233032,5491233727711012615,526 on request
06600-51684traffic red RAL 3020plastic5M1623233032,5491233727711012615,526 on request
06600-51686signal green RAL 6032plastic5M1623233032,5491233727711012615,526 on request
06600-51687traffic blue RAL 5017plastic5M1623233032,5491233727711012615,526 on request
06600-51688light grey RAL 7035plastic5M1623233032,5491233727711012615,526 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83