norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, die-cast zinc with external thread, threaded insert stainless steel
06461

Clamping levers, die-cast zinc with external thread, threaded...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle, powder-coated.
Steel parts bright.
Note:Standard colours are:
orange RAL 2004, ruby red RAL 3003, silver metallic.

Where L ≥ 60 mm the thread length is 60 mm.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06461 Clamping leversexternal thread, metal parts stainless steel 783 kB

Drawings

Clamping levers, die-cast zinc with external thread, threaded insert stainless steel

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
Surface finish
body
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
06461-00427X10ruby red RAL3003plastic-coated0M410131424,5414,53033303771610 on request
06461-00427X15ruby red RAL3003plastic-coated0M410131424,5414,53033303771615 on request
06461-00427X20ruby red RAL3003plastic-coated0M410131424,5414,53033303771620 on request
06461-00427X25ruby red RAL3003plastic-coated0M410131424,5414,53033303771625 on request
06461-0042X10orange RAL 2004plastic-coated0M410131424,5414,53033303771610 on request
06461-0042X15orange RAL 2004plastic-coated0M410131424,5414,53033303771615 on request
06461-0042X20orange RAL 2004plastic-coated0M410131424,5414,53033303771620 on request
06461-0042X25orange RAL 2004plastic-coated0M410131424,5414,53033303771625 on request
06461-0043X10silver metallicplastic-coated0M410131424,5414,53033303771610 on request
06461-0043X15silver metallicplastic-coated0M410131424,5414,53033303771615 on request
06461-0043X20silver metallicplastic-coated0M410131424,5414,53033303771620 on request
06461-0043X25silver metallicplastic-coated0M410131424,5414,53033303771625 on request
06461-00527X10ruby red RAL3003plastic-coated0M510131424,5414,53033303771610 on request
06461-00527X15ruby red RAL3003plastic-coated0M510131424,5414,53033303771615 on request
06461-00527X20ruby red RAL3003plastic-coated0M510131424,5414,53033303771620 on request
06461-00527X25ruby red RAL3003plastic-coated0M510131424,5414,53033303771625 on request
06461-0052X10orange RAL 2004plastic-coated0M510131424,5414,53033303771610 on request
06461-0052X15orange RAL 2004plastic-coated0M510131424,5414,53033303771615 on request
06461-0052X20orange RAL 2004plastic-coated0M510131424,5414,53033303771620 on request
06461-0052X25orange RAL 2004plastic-coated0M510131424,5414,53033303771625 on request
06461-0053X10silver metallicplastic-coated0M510131424,5414,53033303771610 on request
06461-0053X15silver metallicplastic-coated0M510131424,5414,53033303771615 on request
06461-0053X20silver metallicplastic-coated0M510131424,5414,53033303771620 on request
06461-0053X25silver metallicplastic-coated0M510131424,5414,53033303771625 on request
06461-10527X10ruby red RAL3003plastic-coated1M510131424,5414,53134404771610 on request
06461-10527X15ruby red RAL3003plastic-coated1M510131424,5414,53134404771615 on request
06461-10527X20ruby red RAL3003plastic-coated1M510131424,5414,53134404771620 on request
06461-10527X25ruby red RAL3003plastic-coated1M510131424,5414,53134404771625 on request
06461-1052X10orange RAL 2004plastic-coated1M510131424,5414,53134404771610 on request
06461-1052X15orange RAL 2004plastic-coated1M510131424,5414,53134404771615 on request
06461-1052X20orange RAL 2004plastic-coated1M510131424,5414,53134404771620 on request
06461-1052X25orange RAL 2004plastic-coated1M510131424,5414,53134404771625 on request
06461-1053X10silver metallicplastic-coated1M510131424,5414,53134404771610 on request
06461-1053X15silver metallicplastic-coated1M510131424,5414,53134404771615 on request
06461-1053X20silver metallicplastic-coated1M510131424,5414,53134404771620 on request
06461-1053X25silver metallicplastic-coated1M510131424,5414,53134404771625 on request
06461-10627X10ruby red RAL3003plastic-coated1M610131424,5414,53134404771610 on request
06461-10627X15ruby red RAL3003plastic-coated1M610131424,5414,53134404771615 on request
06461-10627X20ruby red RAL3003plastic-coated1M610131424,5414,53134404771620 on request
06461-10627X25ruby red RAL3003plastic-coated1M610131424,5414,53134404771625 on request
06461-10627X30ruby red RAL3003plastic-coated1M610131424,5414,53134404771630 on request
06461-10627X40ruby red RAL3003plastic-coated1M610131424,5414,53134404771640 on request
06461-10627X50ruby red RAL3003plastic-coated1M610131424,5414,53134404771650 on request
06461-1062X10orange RAL 2004plastic-coated1M610131424,5414,53134404771610 on request
06461-1062X15orange RAL 2004plastic-coated1M610131424,5414,53134404771615 on request
06461-1062X20orange RAL 2004plastic-coated1M610131424,5414,53134404771620 on request
06461-1062X25orange RAL 2004plastic-coated1M610131424,5414,53134404771625 on request
06461-1062X30orange RAL 2004plastic-coated1M610131424,5414,53134404771630 on request
06461-1062X40orange RAL 2004plastic-coated1M610131424,5414,53134404771640 on request
06461-1062X50orange RAL 2004plastic-coated1M610131424,5414,53134404771650 on request
06461-1063X10silver metallicplastic-coated1M610131424,5414,53134404771610 on request
06461-1063X15silver metallicplastic-coated1M610131424,5414,53134404771615 on request
06461-1063X20silver metallicplastic-coated1M610131424,5414,53134404771620 on request
06461-1063X25silver metallicplastic-coated1M610131424,5414,53134404771625 on request
06461-1063X30silver metallicplastic-coated1M610131424,5414,53134404771630 on request
06461-1063X40silver metallicplastic-coated1M610131424,5414,53134404771640 on request
06461-1063X50silver metallicplastic-coated1M610131424,5414,53134404771650 on request
06461-20627X15ruby red RAL3003plastic-coated2M613,518,51928,56,517,542,545,56574,59,52015 on request
06461-20627X20ruby red RAL3003plastic-coated2M613,518,51928,56,517,542,545,56574,59,52020 on request
06461-20627X25ruby red RAL3003plastic-coated2M613,518,51928,56,517,542,545,56574,59,52025 on request
06461-20627X30ruby red RAL3003plastic-coated2M613,518,51928,56,517,542,545,56574,59,52030 on request
06461-20627X40ruby red RAL3003plastic-coated2M613,518,51928,56,517,542,545,56574,59,52040 on request
06461-20627X50ruby red RAL3003plastic-coated2M613,518,51928,56,517,542,545,56574,59,52050 on request
06461-20627X60ruby red RAL3003plastic-coated2M613,518,51928,56,517,542,545,56574,59,52060 on request
06461-2062X15orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52015 on request
06461-2062X20orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52020 on request
06461-2062X25orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52025 on request
06461-2062X30orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52030 on request
06461-2062X40orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52040 on request
06461-2062X50orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52050 on request
06461-2062X60orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52060 on request
06461-2063X15silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52015 on request
06461-2063X20silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52020 on request
06461-2063X25silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52025 on request
06461-2063X30silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52030 on request
06461-2063X40silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52040 on request
06461-2063X50silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52050 on request
06461-2063X60silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52060 on request
06461-20827X15ruby red RAL3003plastic-coated2M813,518,51928,56,517,542,545,56574,59,52015 on request
06461-20827X20ruby red RAL3003plastic-coated2M813,518,51928,56,517,542,545,56574,59,52020 on request
06461-20827X25ruby red RAL3003plastic-coated2M813,518,51928,56,517,542,545,56574,59,52025 on request
06461-20827X30ruby red RAL3003plastic-coated2M813,518,51928,56,517,542,545,56574,59,52030 on request
06461-20827X40ruby red RAL3003plastic-coated2M813,518,51928,56,517,542,545,56574,59,52040 on request
06461-20827X50ruby red RAL3003plastic-coated2M813,518,51928,56,517,542,545,56574,59,52050 on request
06461-20827X60ruby red RAL3003plastic-coated2M813,518,51928,56,517,542,545,56574,59,52060 on request
06461-2082X15orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52015 on request
06461-2082X20orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52020 on request
06461-2082X25orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52025 on request
06461-2082X30orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52030 on request
06461-2082X40orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52040 on request
06461-2082X50orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52050 on request
06461-2082X60orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52060 on request
06461-2083X15silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52015 on request
06461-2083X20silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52020 on request
06461-2083X25silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52025 on request
06461-2083X30silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52030 on request
06461-2083X40silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52040 on request
06461-2083X50silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52050 on request
06461-2083X60silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52060 on request
06461-21027X20ruby red RAL3003plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52020 on request
06461-21027X25ruby red RAL3003plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52025 on request
06461-21027X30ruby red RAL3003plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52030 on request
06461-21027X40ruby red RAL3003plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52040 on request
06461-21027X50ruby red RAL3003plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52050 on request
06461-21027X60ruby red RAL3003plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52060 on request
06461-2102X20orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52020 on request
06461-2102X25orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52025 on request
06461-2102X30orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52030 on request
06461-2102X40orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52040 on request
06461-2102X50orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52050 on request
06461-2102X60orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52060 on request
06461-2103X20silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52020 on request
06461-2103X25silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52025 on request
06461-2103X30silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52030 on request
06461-2103X40silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52040 on request
06461-2103X50silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52050 on request
06461-2103X60silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52060 on request
06461-30827X20ruby red RAL3003plastic-coated3M816212237102454,558,58091112220 on request
06461-30827X25ruby red RAL3003plastic-coated3M816212237102454,558,58091112225 on request
06461-30827X30ruby red RAL3003plastic-coated3M816212237102454,558,58091112230 on request
06461-30827X40ruby red RAL3003plastic-coated3M816212237102454,558,58091112240 on request
06461-30827X50ruby red RAL3003plastic-coated3M816212237102454,558,58091112250 on request
06461-30827X60ruby red RAL3003plastic-coated3M816212237102454,558,58091112260 on request
06461-3082X20orange RAL 2004plastic-coated3M816212237102454,558,58091112220 on request
06461-3082X25orange RAL 2004plastic-coated3M816212237102454,558,58091112225 on request
06461-3082X30orange RAL 2004plastic-coated3M816212237102454,558,58091112230 on request
06461-3082X40orange RAL 2004plastic-coated3M816212237102454,558,58091112240 on request
06461-3082X50orange RAL 2004plastic-coated3M816212237102454,558,58091112250 on request
06461-3082X60orange RAL 2004plastic-coated3M816212237102454,558,58091112260 on request
06461-3083X20silver metallicplastic-coated3M816212237102454,558,58091112220 on request
06461-3083X25silver metallicplastic-coated3M816212237102454,558,58091112225 on request
06461-3083X30silver metallicplastic-coated3M816212237102454,558,58091112230 on request
06461-3083X40silver metallicplastic-coated3M816212237102454,558,58091112240 on request
06461-3083X50silver metallicplastic-coated3M816212237102454,558,58091112250 on request
06461-3083X60silver metallicplastic-coated3M816212237102454,558,58091112260 on request
06461-31027X20ruby red RAL3003plastic-coated3M1016212237102454,558,58091112220 on request
06461-31027X25ruby red RAL3003plastic-coated3M1016212237102454,558,58091112225 on request
06461-31027X30ruby red RAL3003plastic-coated3M1016212237102454,558,58091112230 on request
06461-31027X40ruby red RAL3003plastic-coated3M1016212237102454,558,58091112240 on request
06461-31027X50ruby red RAL3003plastic-coated3M1016212237102454,558,58091112250 on request
06461-31027X60ruby red RAL3003plastic-coated3M1016212237102454,558,58091112260 on request
06461-3102X20orange RAL 2004plastic-coated3M1016212237102454,558,58091112220 on request
06461-3102X25orange RAL 2004plastic-coated3M1016212237102454,558,58091112225 on request
06461-3102X30orange RAL 2004plastic-coated3M1016212237102454,558,58091112230 on request
06461-3102X40orange RAL 2004plastic-coated3M1016212237102454,558,58091112240 on request
06461-3102X50orange RAL 2004plastic-coated3M1016212237102454,558,58091112250 on request
06461-3102X60orange RAL 2004plastic-coated3M1016212237102454,558,58091112260 on request
06461-3103X20silver metallicplastic-coated3M1016212237102454,558,58091112220 on request
06461-3103X25silver metallicplastic-coated3M1016212237102454,558,58091112225 on request
06461-3103X30silver metallicplastic-coated3M1016212237102454,558,58091112230 on request
06461-3103X40silver metallicplastic-coated3M1016212237102454,558,58091112240 on request
06461-3103X50silver metallicplastic-coated3M1016212237102454,558,58091112250 on request
06461-3103X60silver metallicplastic-coated3M1016212237102454,558,58091112260 on request
06461-41227X25ruby red RAL3003plastic-coated4M12192727,54310276367,595109132425 on request
06461-41227X30ruby red RAL3003plastic-coated4M12192727,54310276367,595109132430 on request
06461-41227X40ruby red RAL3003plastic-coated4M12192727,54310276367,595109132440 on request
06461-41227X50ruby red RAL3003plastic-coated4M12192727,54310276367,595109132450 on request
06461-41227X60ruby red RAL3003plastic-coated4M12192727,54310276367,595109132460 on request
06461-4122X25orange RAL 2004plastic-coated4M12192727,54310276367,595109132425 on request
06461-4122X30orange RAL 2004plastic-coated4M12192727,54310276367,595109132430 on request
06461-4122X40orange RAL 2004plastic-coated4M12192727,54310276367,595109132440 on request
06461-4122X50orange RAL 2004plastic-coated4M12192727,54310276367,595109132450 on request
06461-4122X60orange RAL 2004plastic-coated4M12192727,54310276367,595109132460 on request
06461-4123X25silver metallicplastic-coated4M12192727,54310276367,595109132425 on request
06461-4123X30silver metallicplastic-coated4M12192727,54310276367,595109132430 on request
06461-4123X40silver metallicplastic-coated4M12192727,54310276367,595109132440 on request
06461-4123X50silver metallicplastic-coated4M12192727,54310276367,595109132450 on request
06461-4123X60silver metallicplastic-coated4M12192727,54310276367,595109132460 on request
06461-51627X30ruby red RAL3003plastic-coated5M16233132491231,57377,5110126152630 on request
06461-51627X40ruby red RAL3003plastic-coated5M16233132491231,57377,5110126152640 on request
06461-51627X50ruby red RAL3003plastic-coated5M16233132491231,57377,5110126152650 on request
06461-51627X60ruby red RAL3003plastic-coated5M16233132491231,57377,5110126152660 on request
06461-5162X30orange RAL 2004plastic-coated5M16233132491231,57377,5110126152630 on request
06461-5162X40orange RAL 2004plastic-coated5M16233132491231,57377,5110126152640 on request
06461-5162X50orange RAL 2004plastic-coated5M16233132491231,57377,5110126152650 on request
06461-5162X60orange RAL 2004plastic-coated5M16233132491231,57377,5110126152660 on request
06461-5163X30silver metallicplastic-coated5M16233132491231,57377,5110126152630 on request
06461-5163X40silver metallicplastic-coated5M16233132491231,57377,5110126152640 on request
06461-5163X50silver metallicplastic-coated5M16233132491231,57377,5110126152650 on request
06461-5163X60silver metallicplastic-coated5M16233132491231,57377,5110126152660 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83