norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, stainless steel with internal thread, threaded insert stainless steel
06454

Clamping levers, stainless steel with internal thread, threaded...

go back

Item description/product images

DescriptionMaterial:

Handle investment cast 1.4308.
Other steel parts 1.4305.

Version:Handle electropolished or blasted.
Metal parts bright.
On request:Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06454 Clamping levers, stainless steel with internal thread, threaded insert stainless steel 216 kB

Drawings

Clamping levers, stainless steel with internal thread, threaded insert stainless steel

Item selection/filter

Order No.Main
colour
SizeXAA1BD

D1D2HH1H2H3H4TNo. of
teeth
CADAcc.PriceOrder
06454-104electropolished1M44047710131424,5414,53134916 on request
06454-105electropolished1M54047710131424,5414,53134916 on request
06454-106electropolished1M64047710131424,5414,53134916 on request
06454-206electropolished2M66574,51013,518,51928,56,517,542,545,51220 on request
06454-208electropolished2M86574,51013,518,51928,56,517,542,545,51220 on request
06454-308electropolished3M880911116212237102454,558,51422 on request
06454-310electropolished3M1080911116212237102454,558,51422 on request
06454-410electropolished4M109510913192727,54310276367,51724 on request
06454-412electropolished4M129510913192727,54310276367,51724 on request
06454-512electropolished5M1211012615233132491231,57377,52326 on request
06454-516electropolished5M1611012615233132491231,57377,52326 on request
06454-104153blasted1M44047710131424,5414,53134916 on request
06454-105153blasted1M54047710131424,5414,53134916 on request
06454-106153blasted1M64047710131424,5414,53134916 on request
06454-206153blasted2M66574,51013,518,51928,56,517,542,545,51220 on request
06454-208153blasted2M86574,51013,518,51928,56,517,542,545,51220 on request
06454-308153blasted3M880911116212237102454,558,51422 on request
06454-310153blasted3M1080911116212237102454,558,51422 on request
06454-410153blasted4M109510913192727,54310276367,51724 on request
06454-412153blasted4M129510913192727,54310276367,51724 on request
06454-512153blasted5M1211012615233132491231,57377,52326 on request
06454-516153blasted5M1611012615233132491231,57377,52326 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83