norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers with protective cap and internal thread, matt textured
06450_STM

Clamping levers with protective cap and internal thread, matt...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Protective cap stainless steel 1.4305.

Version:Handle powder-coated.
Steel parts black oxidised.
Caps bright stainless steel.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06450_STM Clamping levers with protective cap and internal thread, matt textured 190 kB

Drawings

Clamping levers with protective cap and internal thread, matt textured

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06450-9206181jet black RAL 9005textured matt2M61213,518,519326,517,542,545,56574,59,520 on request
06450-9206182orange RAL 2004textured matt2M61213,518,519326,517,542,545,56574,59,520 on request
06450-9206183colza yellow RAL 1021textured matt2M61213,518,519326,517,542,545,56574,59,520 on request
06450-9206184traffic red RAL 3020textured matt2M61213,518,519326,517,542,545,56574,59,520 on request
06450-9206185signal green RAL 6032textured matt2M61213,518,519326,517,542,545,56574,59,520 on request
06450-9206186traffic blue RAL 5017textured matt2M61213,518,519326,517,542,545,56574,59,520 on request
06450-9206187light grey RAL 7035textured matt2M61213,518,519326,517,542,545,56574,59,520 on request
06450-9206188window grey RAL 7040textured matt2M61213,518,519326,517,542,545,56574,59,520 on request
06450-9208181jet black RAL 9005textured matt2M81213,518,519326,517,542,545,56574,59,520 on request
06450-9208182orange RAL 2004textured matt2M81213,518,519326,517,542,545,56574,59,520 on request
06450-9208183colza yellow RAL 1021textured matt2M81213,518,519326,517,542,545,56574,59,520 on request
06450-9208184traffic red RAL 3020textured matt2M81213,518,519326,517,542,545,56574,59,520 on request
06450-9208185signal green RAL 6032textured matt2M81213,518,519326,517,542,545,56574,59,520 on request
06450-9208186traffic blue RAL 5017textured matt2M81213,518,519326,517,542,545,56574,59,520 on request
06450-9208187light grey RAL 7035textured matt2M81213,518,519326,517,542,545,56574,59,520 on request
06450-9208188window grey RAL 7040textured matt2M81213,518,519326,517,542,545,56574,59,520 on request
06450-9308181jet black RAL 9005textured matt3M81416212241,5102454,558,580911122 on request
06450-9308182orange RAL 2004textured matt3M81416212241,5102454,558,580911122 on request
06450-9308183colza yellow RAL 1021textured matt3M81416212241,5102454,558,580911122 on request
06450-9308184traffic red RAL 3020textured matt3M81416212241,5102454,558,580911122 on request
06450-9308185signal green RAL 6032textured matt3M81416212241,5102454,558,580911122 on request
06450-9308186traffic blue RAL 5017textured matt3M81416212241,5102454,558,580911122 on request
06450-9308187light grey RAL 7035textured matt3M81416212241,5102454,558,580911122 on request
06450-9308188window grey RAL 7040textured matt3M81416212241,5102454,558,580911122 on request
06450-9310181jet black RAL 9005textured matt3M101416212241,5102454,558,580911122 on request
06450-9310182orange RAL 2004textured matt3M101416212241,5102454,558,580911122 on request
06450-9310183colza yellow RAL 1021textured matt3M101416212241,5102454,558,580911122 on request
06450-9310184traffic red RAL 3020textured matt3M101416212241,5102454,558,580911122 on request
06450-9310185signal green RAL 6032textured matt3M101416212241,5102454,558,580911122 on request
06450-9310186traffic blue RAL 5017textured matt3M101416212241,5102454,558,580911122 on request
06450-9310187light grey RAL 7035textured matt3M101416212241,5102454,558,580911122 on request
06450-9310188window grey RAL 7040textured matt3M101416212241,5102454,558,580911122 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83