norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, die-cast zinc with internal thread, threaded insert blue passivated steel
06450-05

Clamping levers, die-cast zinc with internal thread, threaded...

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts trivalent blue-passivated.
Note:Standard colours are:
orange RAL 2004, silver metallic.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06450-05 Clamping levers, die-cast zinc with internal thread, threaded insert blue passivated steel 329 kB

Drawings

Clamping levers, die-cast zinc with internal thread, threaded insert blue passivated steel

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06450-05-0032orange RAL 2004plastic-coated0M3910131424,5414,530333037716 on request
06450-05-0033silver metallicplastic-coated0M3910131424,5414,530333037716 on request
06450-05-0042orange RAL 2004plastic-coated0M4910131424,5414,530333037716 on request
06450-05-0043silver metallicplastic-coated0M4910131424,5414,530333037716 on request
06450-05-0052orange RAL 2004plastic-coated0M5910131424,5414,530333037716 on request
06450-05-0053silver metallicplastic-coated0M5910131424,5414,530333037716 on request
06450-05-1042orange RAL 2004plastic-coated1M4910131424,5414,531344047716 on request
06450-05-1043silver metallicplastic-coated1M4910131424,5414,531344047716 on request
06450-05-1052orange RAL 2004plastic-coated1M5910131424,5414,531344047716 on request
06450-05-1053silver metallicplastic-coated1M5910131424,5414,531344047716 on request
06450-05-1062orange RAL 2004plastic-coated1M6910131424,5414,531344047716 on request
06450-05-1063silver metallicplastic-coated1M6910131424,5414,531344047716 on request
06450-05-2062orange RAL 2004plastic-coated2M61213,518,51928,56,517,542,545,56574,59,520 on request
06450-05-2063silver metallicplastic-coated2M61213,518,51928,56,517,542,545,56574,59,520 on request
06450-05-2082orange RAL 2004plastic-coated2M81213,518,51928,56,517,542,545,56574,59,520 on request
06450-05-2083silver metallicplastic-coated2M81213,518,51928,56,517,542,545,56574,59,520 on request
06450-05-3082orange RAL 2004plastic-coated3M81416212237102454,558,580911122 on request
06450-05-3083silver metallicplastic-coated3M81416212237102454,558,580911122 on request
06450-05-3102orange RAL 2004plastic-coated3M101416212237102454,558,580911122 on request
06450-05-3103silver metallicplastic-coated3M101416212237102454,558,580911122 on request
06450-05-4102orange RAL 2004plastic-coated4M1017192727,54310276367,5951091324 on request
06450-05-4103silver metallicplastic-coated4M1017192727,54310276367,5951091324 on request
06450-05-4122orange RAL 2004plastic-coated4M1217192727,54310276367,5951091324 on request
06450-05-4123silver metallicplastic-coated4M1217192727,54310276367,5951091324 on request
06450-05-5122orange RAL 2004plastic-coated5M1223233132491231,57377,51101261526 on request
06450-05-5123silver metallicplastic-coated5M1223233132491231,57377,51101261526 on request
06450-05-5162orange RAL 2004plastic-coated5M1623233132491231,57377,51101261526 on request
06450-05-5163silver metallicplastic-coated5M1623233132491231,57377,51101261526 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83