norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, die-cast zinc, flat with internal thread, threaded insert black oxidised steel
06448

Clamping levers, die-cast zinc, flat with internal thread,...

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts black oxidised.
Note:Standard colours are:
orange RAL 2004.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06448 Clamping levers, die-cast zinc, flat with internal thread, threaded insert black oxidised steel 182 kB

Drawings

Clamping levers, die-cast zinc, flat with internal thread, threaded insert black oxidised steel

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06448-2062orange RAL 2004plastic-coated2M61213,518,519,128,56,517,829,232,26574,510,120 on request
06448-2082orange RAL 2004plastic-coated2M81213,518,519,128,56,517,829,232,26574,510,120 on request
06448-3082orange RAL 2004plastic-coated3M8141621,222371023,83842809111,722 on request
06448-3102orange RAL 2004plastic-coated3M10141621,222371023,83842809111,722 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83