norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, steel with external thread, threaded pin black oxidised steel
06441

Clamping levers, steel with external thread, threaded pin black...

go back

Item description/product images

DescriptionMaterial:Handle steel 1.0401.
All other steel parts grade 5.8.
Version:Handle painted silver-grey hammer-tone.
Steel parts black oxidised.
Note:Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06441 Clamping levers, steel with external thread, threaded pin black oxidised steel 289 kB

Drawings

Clamping levers, steel with external thread, threaded pin black oxidised steel

Overview of items (compressed)

Item selection/filter
Order No.

Main
material
SizeXDD1D2HH1H3H4AA1No. of
teeth
LCADAcc.PriceOrder
06441-110X20steel1M1019282040,5126568,5831072420 on request
06441-110X25steel1M1019282040,5126568,5831072425 on request
06441-110X30steel1M1019282040,5126568,5831072430 on request
06441-110X35steel1M1019282040,5126568,5831072435 on request
06441-110X40steel1M1019282040,5126568,5831072440 on request
06441-110X45steel1M1019282040,5126568,5831072445 on request
06441-110X50steel1M1019282040,5126568,5831072450 on request
06441-110X55steel1M1019282040,5126568,5831072455 on request
06441-110X60steel1M1019282040,5126568,5831072460 on request
06441-110X70steel1M1019282040,5126568,5831072470 on request
06441-110X80steel1M1019282040,5126568,5831072480 on request
06441-110X90steel1M1019282040,5126568,5831072490 on request
06441-112X20steel1M1219282040,5126568,5831072420 on request
06441-112X25steel1M1219282040,5126568,5831072425 on request
06441-112X30steel1M1219282040,5126568,5831072430 on request
06441-112X35steel1M1219282040,5126568,5831072435 on request
06441-112X40steel1M1219282040,5126568,5831072440 on request
06441-112X45steel1M1219282040,5126568,5831072445 on request
06441-112X50steel1M1219282040,5126568,5831072450 on request
06441-112X55steel1M1219282040,5126568,5831072455 on request
06441-112X60steel1M1219282040,5126568,5831072460 on request
06441-112X70steel1M1219282040,5126568,5831072470 on request
06441-112X80steel1M1219282040,5126568,5831072480 on request
06441-112X90steel1M1219282040,5126568,5831072490 on request
06441-212X25steel2M1223352551,51279,5841081382625 on request
06441-212X30steel2M1223352551,51279,5841081382630 on request
06441-212X35steel2M1223352551,51279,5841081382635 on request
06441-212X40steel2M1223352551,51279,5841081382640 on request
06441-212X45steel2M1223352551,51279,5841081382645 on request
06441-212X50steel2M1223352551,51279,5841081382650 on request
06441-212X55steel2M1223352551,51279,5841081382655 on request
06441-212X60steel2M1223352551,51279,5841081382660 on request
06441-212X70steel2M1223352551,51279,5841081382670 on request
06441-212X80steel2M1223352551,51279,5841081382680 on request
06441-212X90steel2M1223352551,51279,5841081382690 on request
06441-216X25steel2M1623352551,51279,5841081382625 on request
06441-216X30steel2M1623352551,51279,5841081382630 on request
06441-216X35steel2M1623352551,51279,5841081382635 on request
06441-216X40steel2M1623352551,51279,5841081382640 on request
06441-216X45steel2M1623352551,51279,5841081382645 on request
06441-216X50steel2M1623352551,51279,5841081382650 on request
06441-216X55steel2M1623352551,51279,5841081382655 on request
06441-216X60steel2M1623352551,51279,5841081382660 on request
06441-216X70steel2M1623352551,51279,5841081382670 on request
06441-216X80steel2M1623352551,51279,5841081382680 on request
06441-216X90steel2M1623352551,51279,5841081382690 on request
06441-316X30steel3M1630433060129397,51321683630 on request
06441-316X40steel3M1630433060129397,51321683640 on request
06441-316X50steel3M1630433060129397,51321683650 on request
06441-316X60steel3M1630433060129397,51321683660 on request
06441-316X70steel3M1630433060129397,51321683670 on request
06441-316X80steel3M1630433060129397,51321683680 on request
06441-316X90steel3M1630433060129397,51321683690 on request
06441-320X30steel3M2030433060129397,51321683630 on request
06441-320X40steel3M2030433060129397,51321683640 on request
06441-320X50steel3M2030433060129397,51321683650 on request
06441-320X60steel3M2030433060129397,51321683660 on request
06441-320X70steel3M2030433060129397,51321683670 on request
06441-320X80steel3M2030433060129397,51321683680 on request
06441-320X90steel3M2030433060129397,51321683690 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83