norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, die-cast zinc with internal thread, threaded insert black oxidised steel
06410

Clamping levers, die-cast zinc with internal thread, threaded...

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts black oxidised.
Note:Standard colours are:
black satin finish, silver metallic.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06410 Clamping levers, die-cast zinc with internal thread, threaded insert black oxidised steel 213 kB

Drawings

Clamping levers, die-cast zinc with internal thread, threaded insert black oxidised steel

Item selection/filter

Order No.Main
colour
Size

XTDD1D2D3HH1H2H3H4AA1No. of
teeth
CADAcc.PriceOrder
06410-1041black1M4910131410,524,541532,535,5394616 on request
06410-1051black1M5910131410,524,541532,535,5394616 on request
06410-1061black1M6910131410,524,541532,535,5394616 on request
06410-2061black2M61213,51818,515,528,56,516,545,549,5647320 on request
06410-2081black2M81213,51818,515,528,56,516,545,549,5647320 on request
06410-3081black3M8141621221737102357,561,5799022 on request
06410-3101black3M10141621221737102357,561,5799022 on request
06410-4101black4M10171925261942,5102667729510824 on request
06410-4121black4M12171925261942,5102667729510824 on request
06410-5121black5M122323303122491232798411012626 on request
06410-5161black5M162323303122491232798411012626 on request
06410-1043silver metallic1M4910131410,524,541532,535,5394616 on request
06410-1053silver metallic1M5910131410,524,541532,535,5394616 on request
06410-1063silver metallic1M6910131410,524,541532,535,5394616 on request
06410-2063silver metallic2M61213,51818,515,528,56,516,545,549,5647320 on request
06410-2083silver metallic2M81213,51818,515,528,56,516,545,549,5647320 on request
06410-3083silver metallic3M8141621221737102357,561,5799022 on request
06410-3103silver metallic3M10141621221737102357,561,5799022 on request
06410-4103silver metallic4M10171925261942,5102667729510824 on request
06410-4123silver metallic4M12171925261942,5102667729510824 on request
06410-5123silver metallic5M122323303122491232798411012626 on request
06410-5163silver metallic5M162323303122491232798411012626 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83