norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Toggle clamps horizontal with straight foot and full holding arm
05790-01

Toggle clamps horizontal with straight foot and full holding arm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated steel.
Plastic handle, oil-resistant.
Note:spindle bracket weldable.Accessory:05240
05241
05260
05885-01
05887-01
05888
05280
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05790-01 Toggle clamps horizontal with straight foot and full holding arm 266 kB
 Technical information 1,7 MB

Drawings

Toggle clamps horizontal with straight foot and full holding arm

Item selection/filter

Order No.Opening
angle of
holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping
force
F3 N
Clamping
force
F4 N
CADAcc.PriceOrder
05790-01-0340090°72°200140034008001900 on request
05790-01-0540094°76°2502400540011003000 on request
Order No.A

A1A2A4BB1B3CC1C2C3DEHLL1MCADAcc.PriceOrder
05790-01-03400264282,5126649,717,510,5166,63182,522482M8x60 on request
05790-01-0540041,25992168863,82310208,740109280111M10x80 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83