norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Quarter-turn lock 1.4305 stainless steel.
Tongue 1.4301 stainless steel.

Version:Bright.Note:Stainless steel quarter-turn lock with 13 mm AF actuator for applications with hygienic requirements as per EN ISO 14159, EN 1672-2:2009*. Dust and waterproof as per IP69K. The rounded form and polished surfaces together with the material used make these locks insensitive to cleaning materials and resistant to dirt. The seal between the quarter-turn lock and the door is made using the captive PUR foam seal on the underside of the quarter-turn lock housing.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05595 Quarter-turn locks for sterile areas 211 kB

Drawings (total overview)

Quarter-turn locks for sterile areas

Quarter-turn locks for sterile areas

More information

Drawings

Item selection/filter

Order No.ActuationH

SWCADAcc.PriceOrder
05595-60186double flat1827 on request

Tongue for quarter-turn lock, stainless steel

More information

Drawings

Tongue for quarter-turn lock, stainless steel

Item selection/filter

Order No.Main
material
A
for housing length
H=18
CADAcc.PriceOrder
05569-245X180stainless steel18 on request
05569-245X200stainless steel20 on request
05569-245X240stainless steel24 on request
05569-245X280stainless steel28 on request
05569-245X320stainless steel32 on request
05569-245X340stainless steel34 on request
05569-245X360stainless steel36 on request
05569-245X380stainless steel38 on request
05569-245X400stainless steel40 on request
05569-245X420stainless steel42 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83