norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05569 Tongue for quarter-turn lock, steel 205 kB

Drawings

Tongue for quarter-turn lock, steel

Item selection/filter

Order No.Main
material
A
for housing length
H=18
A
for housing length
H=30
A
for housing length
H=40
A
for housing length
H=50
L

CADAcc.PriceOrder
05569-135X160steel1628384835 on request
05569-135X180steel1830405035 on request
05569-135X200steel2032425235 on request
05569-135X220steel2234445435 on request
05569-135X240steel2436465635 on request
05569-145X040steel416263645 on request
05569-145X060steel618283845 on request
05569-145X080steel820304045 on request
05569-145X100steel1022324245 on request
05569-145X120steel1224344445 on request
05569-145X140steel1426364645 on request
05569-145X160steel1628384845 on request
05569-145X180steel1830405045 on request
05569-145X200steel2032425245 on request
05569-145X220steel2234445445 on request
05569-145X240steel2436465645 on request
05569-145X260steel2638485845 on request
05569-145X280steel2840506045 on request
05569-145X300steel3042526245 on request
05569-145X320steel3244546445 on request
05569-145X340steel3446566645 on request
05569-145X360steel3648586845 on request
05569-145X380steel3850607045 on request
05569-145X400steel4052627245 on request
05569-145X420steel4254647445 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83