norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Housing 1.4305 stainless steel.
Actuation and fastening nut 1.4404 stainless steel.
Tongue 1.4301 stainless steel.

Version:Bright.Note:The quarter turn lock can be installed pre-assembled. For right or left use. Water and dust protected acc. to IP65 from DIN EN 60529.

Please order required tongue version separately. Every tongue can be combined with every housing.
Accessory:Lock key 05586Drawing reference:
Actuation:
a) square 7 mm
b) square 8 mm
c) double lug 3 mm
d) double lug 5 mm
e) wing grip

1) O-ring
2) flat seal
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05566-04 Quarter-turn locks, stainless steel long version 212 kB

Drawings (total overview)

Quarter-turn locks, stainless steel long version

Quarter-turn locks, stainless steel, long version

More information

Drawings

Quarter-turn locks, stainless steel, long version

Item selection/filter

Order No.ActuationD

HCADAcc.PriceOrder
05566-04-1730square 7 mm2830 on request
05566-04-1736square 7 mm2836 on request
05566-04-1740square 7 mm2840 on request
05566-04-1750square 7 mm2850 on request
05566-04-1760square 7 mm2860 on request
05566-04-1830square 8 mm2830 on request
05566-04-1836square 8 mm2836 on request
05566-04-1840square 8 mm2840 on request
05566-04-1850square 8 mm2850 on request
05566-04-1860square 8 mm2860 on request
05566-04-4330double lug 3 mm2830 on request
05566-04-4336double lug 3 mm2836 on request
05566-04-4340double lug 3 mm2840 on request
05566-04-4350double lug 3 mm2850 on request
05566-04-4360double lug 3 mm2860 on request
05566-04-4530double lug 5 mm2830 on request
05566-04-4536double lug 5 mm2836 on request
05566-04-4540double lug 5 mm2840 on request
05566-04-4550double lug 5 mm2850 on request
05566-04-4560double lug 5 mm2860 on request
05566-04-0030wing grip2830 on request
05566-04-0036wing grip2836 on request
05566-04-0040wing grip2840 on request
05566-04-0050wing grip2850 on request
05566-04-0060wing grip2860 on request

Tongue for quarter-turn lock, stainless steel

More information

Drawings

Tongue for quarter-turn lock, stainless steel

Item selection/filter

Order No.

A=Tongue spacingA
for housing length
H=30
A
for housing length
H=36
A
for housing length
H=40
A
for housing length
H=50
A
for housing length
H=60
L

CADAcc.PriceOrder
05566-07-450606182428384845 on request
05566-07-450808202630405045 on request
05566-07-4510010222832425245 on request
05566-07-4514014263236465645 on request
05566-07-4516016283438485845 on request
05566-07-4518018303640506045 on request
05566-07-4520020323842526245 on request
05566-07-4522022344044546445 on request
05566-07-4524024364246566645 on request
05566-07-4526026384448586845 on request
05566-07-4528028404650607045 on request
05566-07-4532032445054647445 on request
05566-07-4550050626872829245 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83