norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Casing high-tensile aluminium.
Clamping arm steel.
Version:Clamping arm black oxidised.Note:The mini clamp is characterised by its small dimensions, positioning accuracy of the clamping arm and light construction. Mini clamps are fully self-limiting. The clamping force is guaranteed even when the pressure is removed through the over dead-centre position of the toggle lever on the clamping arm. The permanent lubrication and special bearing bushings make the mini clamps maintenance-free. They can be operated using dry, oil-free air.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05665 Mini clamp for horizontal installation 254 kB

Drawings (total overview)

Mini clamp for horizontal installation
Mini clamp for horizontal installation

Mini clamp with pneumatic end position feedback

More information

Drawings

Mini clamp with pneumatic end position feedback
Mini clamp with pneumatic end position feedback

Overview of items (compressed)

Item selection/filter
Order No.Size

Tightening torque
Nm
at 5 bar
Retaining
torque
Nm
Operating pressure
bar with
oil-free air
Max pressure
bar with
oil-free air
B1B2B4B5B6B7B8CADAcc.PriceOrder
05665-08128255626321210456533 on request
05665-151315545630391512456550 on request
05665-251425755635451216507052 on request
Order No.Size

B10B11B12D1

L1L2L3L4L5L6Connecting threadCADAcc.PriceOrder
05665-08122,536,55123163248450M05 on request
05665-1513338,58,315822324810,573G1/8 on request
05665-2514448,58,318226,5456419,580G1/8 on request

Mini clamp without end position feedback

More information

Drawings

Mini clamp without end position feedback

Overview of items (compressed)

Item selection/filter
Order No.Size

Tightening torque
Nm
at 5 bar
Retaining
torque
Nm
Operating pressure
bar with
oil-free air
Max pressure
bar with
oil-free air
B1B2B4B5B6B7B8CADAcc.PriceOrder
05665-08428255626321210456533 on request
05665-154315545630391512456550 on request
05665-254425755635451216507052 on request
Order No.Size

B10B11B12D1

L1L2L3L4L5L6Connecting threadCADAcc.PriceOrder
05665-08422,536,55123163248450M05 on request
05665-1543338,58,315822324810,573G1/8 on request
05665-2544448,58,318226,5456419,580G1/8 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83