norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Body aluminium.
Double-acting piston rod stainless steel.
Version:Body, red anodised.
Double acting piston rod, polished.
Note:Swing clamps are used where low clamping forces suffice or where the clamping point must be free when mounting and removing the workpiece. The block form of the housing offers universal fastening possibilities. The magnetic piston is primed for electrical end position feedback.
Including screw and lock washer for fastening the clamping arms (accessories).
The swing action of the clamp should not be blocked.
F1 = at 6 bar (max. operating pressure).
On request:Proximitiy switch.Accessory:- Clamping arm 05620
- Adapter 05625
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05610 Swing clamps pneumatic 274 kB

Drawings

Swing clamps pneumatic

Item selection/filter

Order No.Version 2SizeAA1A2A3A4A5BDD1D2D3D4D5StatusCADAcc.PriceOrder
05610-250swivel to the left508021,5316646256520M108,5M10G1/810,5expiring on request
Order No.Version 2SizeHH1H2H3H4H5H6LTT1Travel
S
S1S2F1
kN
StatusCADAcc.PriceOrder
05610-250swivel to the left501061621002553,545-856,530301515-expiring on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83