|
Item description/product images |
|
|
DescriptionMaterial:Carbon steel. Grip plastic.Version:Tempered, black oxidised. Grip black.Note:Swing clamps are used where the clamping points must be free when the workpiece is loaded or removed.
* Admissible hand force for the handle.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | Surface finish body | A | B | C | D | E | F | G | H | I | J | K | L | M | N | O | P | Q | R | S | T | U | V | X min. | X max. | Y min. | Y max. | Clamping force N | Hand force FH N | CAD | Acc. | Price | Order |
---|
04364-0100 | left | black oxidised | 30 | 10 | 18 | 18 | 45,8 | 49 | 26 | 22 | 1 | 6 | 11,5 | 8 | 4,3 | 50 | 0,8 | 15 | 36 | 6 | 22,8 | M4 | 4,3 | 27 | 22,3 | 25,3 | 21,9 | 24,9 | 1100 | 100* | | | on request | | 04364-0150 | left | black oxidised | 40 | 14 | 23 | 23 | 61,3 | 66 | 35 | 30 | 1,4 | 8 | 15,3 | 10 | 5,3 | 63 | 1,1 | 20 | 45 | 8 | 28,5 | M5 | 5,3 | 34 | 30,6 | 34 | 31,5 | 34,9 | 1800 | 150* | | | on request | | 04364-0200 | left | black oxidised | 50 | 18 | 30 | 30 | 76,5 | 82 | 45 | 37 | 1,5 | 8 | 20,7 | 16 | 8,4 | 80 | 1,4 | 26 | 65 | 12 | 45,5 | M8 | 8,4 | 48 | 31,7 | 39,7 | 32,7 | 40,7 | 2200 | 200* | | | on request | | 04364-0300 | left | black oxidised | 60 | 22 | 40 | 40 | 93 | 100 | 55 | 45 | 1,9 | 8 | 25,4 | 20 | 10,4 | 100 | 1,7 | 33 | 85 | 15 | 57 | M10 | 10,5 | 64 | 35,5 | 46,9 | 38 | 49,4 | 3500 | 300* | | | on request | | 04364-1100 | right | black oxidised | 30 | 10 | 18 | 18 | 45,8 | 49 | 26 | 22 | 1 | 6 | 11,5 | 8 | 4,3 | 50 | 0,8 | 15 | 36 | 6 | 22,8 | M4 | 4,3 | 27 | 22,3 | 25,3 | 21,9 | 24,9 | 1100 | 100* | | | on request | | 04364-1150 | right | black oxidised | 40 | 14 | 23 | 23 | 61,3 | 66 | 35 | 30 | 1,4 | 8 | 15,3 | 10 | 5,3 | 63 | 1,1 | 20 | 45 | 8 | 28,5 | M5 | 5,3 | 34 | 30,6 | 34 | 31,5 | 34,9 | 1800 | 150* | | | on request | | 04364-1200 | right | black oxidised | 50 | 18 | 30 | 30 | 76,5 | 82 | 45 | 37 | 1,5 | 8 | 20,7 | 16 | 8,4 | 80 | 1,4 | 26 | 65 | 12 | 45,5 | M8 | 8,4 | 48 | 31,7 | 39,7 | 32,7 | 40,7 | 2200 | 200* | | | on request | | 04364-1300 | right | black oxidised | 60 | 22 | 40 | 40 | 93 | 100 | 55 | 45 | 1,9 | 8 | 25,4 | 20 | 10,4 | 100 | 1,7 | 33 | 85 | 15 | 57 | M10 | 10,5 | 64 | 35,5 | 46,9 | 38 | 49,4 | 3500 | 300* | | | on request | |
Other items in this category |
|
|