norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Carbon steel.Version:Forged, black electro zinc-plated.Note:We recommend using a lubricating paste to reduce wear to the adjustment screw.
Risers are available to increase the height of the power clamp.

Supplied with clamping element, support element, DIN 508 slot key and grade 12.9 bolt.
Application:The height of the clamping arm can be infinitely adjusted using the adjustment screw and the workpiece can then be clamped.Advantages:- Very high retaining forces of 22–49 kN.
- Low height.
- Simple element assembly.
- Enables very fast, simple clamping.
- Infinitely adjustable height and length.
- Use in 12-28 mm T-slots or M10, M12, M16, M20 grid systems.
- Thrust pad available in smooth and serrated versions.
Accessory:Riser 04630
Thrust pads 04631
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04629 Power clamp 185 kB

Drawings

Power clamp

Item selection/filter

Order No.Version 1H2A
min.
A
max.
BB1Slot
width
D

D1D2D3HH1LL1L2L3SWClamping
force
kN
Tightening torque
M1
Nm
Tightening torque
M2
Nm
CADAcc.PriceOrder
04629-112135long6-6813110541814M1213M16M83685135132511583010070 on request
04629-116135long6-6816114541818M1617M16M836851351628115830100150 on request
04629-116155long5-8016134602018M1617M20M84210515516321311043220150 on request
04629-120175long7-8819165752522M2021M24M10521251751936146,51249220200 on request
04629-210065short5-381550451312M10-M12M630586511-47,56225035 on request
04629-212065short5-381550451314M12-M12M630586511-47,56225040 on request
04629-212095short6-501282541814M1213M16M836789512207683212070 on request
04629-216110short6-501595602018M1617M20M842921101526871040150150 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83