norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing and latch brass, die-cast zinc or stainless steel 1.4401.
Balls and springs stainless steel.
Version:Brass and die-cast zinc chromed.
Stainless steel abrasive blasted.
Balls and springs bright stainless steel.
Note:Quick catch for various applications such as holding doors, hatches, screens etc. closed. The double ball catch consists of a housing and a latch bracket that engages between the two balls. The latch bracket can engage from the front or the side. The engagement pressure is adjustable.Drawing reference:
1) counterbore DIN 74-A
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03075 Double ball catches 171 kB

Drawings

Double ball catches

Item selection/filter

Order No.

Main
material
Steel
code
Surface finish
body
AA1BB1B2DHH1H2H3H4LL1Clamping
force
ca. N
Spring
strength
CADAcc.PriceOrder
03075-50brass-chromed40208,87,910,83,810,6211,22134929,535±5standard on request
03075-60brass-chromed502411913,54,813,22,413,52,215,9603630±7standard on request
03075-70brass-chromed58301312164,8152,415,72,218,568,44025±5standard on request
03075-322stainless steel1.4401blasted251188103,2928,5211,532188standard on request
03075-432stainless steel1.4401blasted351687,510,53,2102,5112,513,5432513standard on request
03075-502stainless steel1.4401blasted402010912,94,212,22,913,22,915,9503018standard on request
03075-702stainless steel1.4401blasted60301310,5174,217419423704238standard on request
03075-430zinc-chromed351687,510,53,2102,5112,513,5432513standard on request
03075-500zinc-chromed402010912,94,212,22,913,22,915,9503018standard on request
03075-700zinc-chromed60301310,5174,217419423704238standard on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83