norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spring plungers with hexagon socket and ceramic ball, stainless steel
03033

Spring plungers with hexagon socket and ceramic ball, stainless...

go back

Item description/product images

DescriptionMaterial:

Sleeve 1.4305.
Ceramic ball Si3N4.
Spring 1.4310.

Version:Bright.Note:

The combination of excellent material properties is a special feature of silicon nitride (Si3N4). These include high resiliance and stability, excellent wear properties and good chemical resistance.

Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03033 Spring plungers with hexagon socket and ceramic ball, stainless steel 243 kB

Drawings

Spring plungers with hexagon socket and ceramic ball, stainless steel

Item selection/filter

Order No.

DD1HLSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03033-05M530,9142,5611 on request
03033-06M63,51153913 on request
03033-08M851,51841530 on request
03033-10M10622352035 on request
03033-12M1282,52663055 on request
03033-16M16103,533865125 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83