norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Sleeve steel grade 5.8.
Thrust pin steel.
Spring steel wire grade D.
Version:Black oxidised.
Thrust pin hardened.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03020 Spring plungers with slot and thrust pin, reinforced spring force 153 kB

Drawings

Spring plungers with slot and thrust pin, reinforced spring force

Item selection/filter

Order No.Main
material
DD1LHNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03020-205steelM52,41220,8925 on request
03020-206steelM62,714211125 on request
03020-208steelM841621,22243 on request
03020-210steelM104,5192,51,62054 on request
03020-212steelM126223,523694 on request
03020-216steelM168,5244,52,560110 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83