norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spring plungers with slot and ceramic ball, stainless steel
03008

Spring plungers with slot and ceramic ball, stainless steel

go back

Item description/product images

DescriptionMaterial:

Sleeve 1.4305.
Ceramic ball Si3N4.
Spring 1.4310.

Version:Bright.Note:

The combination of excellent material properties is a special feature of silicon nitride (Si3N4). These include high resiliance and stability, excellent wear properties and good chemical resistance.

Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03008 Spring plungers with slot and ceramic ball, stainless steel 166 kB

Drawings

Spring plungers with slot and ceramic ball, stainless steel

Item selection/filter

Order No.

DD1HLNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03008-05M530,9120,8611 on request
03008-06M63,51141913 on request
03008-08M851,5161,21530 on request
03008-10M1062191,62035 on request
03008-12M1282,52223055 on request
03008-16M16103,5242,565125 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83