norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Case-hardened.
Toleranced diameter ground.
Note:These centring pins are suitable for our subplates 01148.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03114 Centring pins for aligning hole 87,2 kB

Drawings

Centring pins for aligning hole

Item selection/filter

Order No.

DD1LL1CADAcc.PriceOrder
03114-252025 g6207535 on request
03114-302030 h6208545 on request
03114-302530 h6258545 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83