norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Precision indexing plungers, steel with plastic spherical knob and cylindrical indexing pin
03186

Precision indexing plungers, steel with plastic spherical knob...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.
Grip ball thermoplastic.
Version:Hardened and ground.
Grip ball black grey.
Note:The indexing plungers with bushes are a perfect combination for rapid positioning and fixing. The precise design of both the indexing plungers and the bush guarantees high repeating accuracy when assembling two elements.

Technical Information see assembly and installation instructions.
Drawing reference:
Form A: standard
Form B: lockable
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03186 Precision indexing plungers, steel with plastic spherical knob and cylindrical indexing pin 180 kB
 Assembly and installation instructions for precision locking bolts 325 kB

Drawings (total overview)

Precision indexing plungers, steel with plastic spherical knob and cylindrical indexing pin

Precision indexing plungers, steel with plastic spherical knob and cylindrical indexing pin

More information

Drawings

Precision indexing plungers, steel with plastic spherical knob and cylindrical indexing pin

Item selection/filter

Order No.FormDD1D2D3LL1L3L5L6Travel
S
Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Internal thread grip ballCADAcc.PriceOrder
03186-010A101619257925132,531101530M6 on request
03186-012A12202332913313335101535M8 on request
03186-016A16252840106,541,513342102050M10 on request
03186-020A20303340114,541,513350103663M10 on request
03186-025A253842501345113360102073M10 on request

Precision indexing plungers, steel with plastic spherical knob, cylindrical indexing pin and locking slot

More information

Drawings

Precision indexing plungers, steel with plastic spherical knob, cylindrical indexing pin and locking slot

Item selection/filter

Order No.FormDD1D2D3LL1L2L3L5L6Travel
S
Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Internal thread grip ballCADAcc.PriceOrder
03186-110B10161925792536,5132,531101530M6 on request
03186-112B12202332913344,513335101535M8 on request
03186-116B16252840106,541,55313342102050M10 on request
03186-120B20303340114,541,55313350103663M10 on request
03186-125B253842501345162,513360102073M10 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83