norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Actuating elements for indexing plungers with remote actuation, with plastic mushroom grip and locknut
03096-10_BE

Actuating elements for indexing plungers with remote actuation,...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position locking in machine, furniture and special vehicle construction.

Indexing plungers with remote actuation are used where inaccessible assembly spaces are making it difficult to operate, or where remote actuation is required for ergonomic or safety reasons.

The indexing plunger is connected to the operator side by a Bowden cable. The combination of indexing plunger and actuating element forms a complete system which can be used for many types of application.
As an alternative to the actuating element, the supplied screw nipple (Ø5 x 7 mm) can be used to integrate an individual actuating element into the system.

The Bowden cable is available in various lengths.
To ensure an exact fit in the application concerned, the Bowden cable can be shortened as required when installing.

Corrosion protection is provided by selecting a suitable material for coating application. The wire cable or cable casing can be replaced easily if required.
Material:Actuating element stainless steel.
Mushroom grip thermoplastic.
Version:Mushroom grip thermoplastic, dark grey.
Plastic cover thermoplastic, in black, grey, red or yellow.
Note for ordering:Indexing plungers with remote actuation and actuating element must be ordered separately.Note:When installing the Bowden cables, the following points should be noted:
The length of the free end of the cable can change due to the layout angle, bending radius and load factors. So, after laying the Bowden cable, the length of the counter-bearing (casing) must be adjusted using the adjusting screw supplied. The adjusting screw is also used to set the pretension in the Bowden cable system.
When laying the cable, particular care must be taken to ensure that the bending radius is not below the minimum value, which in this case is R = 65 mm. A radius which is too narrow can lead to increased wear and higher friction.
Also avoid letting the bending radius briefly go below the minimum value when installing, as this can cause damage to the casing. Also, the casing is designed only to support pressure forces. If pulled too sharply, the inner coil will be stretched and permanently damaged.
On request:Special versions.Accessory:Hex nuts 07212.
Mounting brackets 03099.
Spacer rings 03089.
Positioning bushes 03099-50.
Actuating elements 03096-10-12420.
Wire cables 03096-15.
Tension sleeves 03096-20.
End sleeves 03096-25.
Setscrews 03096-30.
Screw nipples 03096-35.
Supplied withActuating element with plastic cover.Drawing reference:
1) Indexing plunger
2) Bowden cable casing
3) Bowden cable
4) Adjusting screw
5) Actuating element
6) Screw nipple
7) Cover

Form B: non-lockout type, with locknut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03096-10_BE Actuating elements for indexing plungers with remote actuation, with plastic mushroom grip and locknut 301 kB

Drawings

Actuating elements for indexing plungers with remote actuation, with plastic mushroom grip and locknut

Item selection/filter

Order No.Colour
Cap
D
Internal
thread
D1

D2LL1L2L3SW1SW2CADAcc.PriceOrder
03096-10-12420black grey RAL 7021M6M20x1,533732812252230 on request
03096-10-124201orange RAL 2004M6M20x1,533732812252230 on request
03096-10-124202signal green RAL6032M6M20x1,533732812252230 on request
03096-10-124203blue RAL5017M6M20x1,533732812252230 on request
03096-10-124205light grey RAL 7035M6M20x1,533732812252230 on request
03096-10-124206traffic red RAL 3020M6M20x1,533732812252230 on request
03096-10-124207colza yellow RAL 1021M6M20x1,533732812252230 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83