norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel version:
threaded sleeve and thrust pin, free-cutting steel.
hexagon nuts, steel, grade 04.

Stainless steel version:
threaded sleeve 1.4305
thrust pin 1.4034
hexagon nuts, A2 stainless steel.
Version:Steel version:
threaded sleeve, black oxidised
thrust pin hardened, black oxidised and ground
hexagon nuts, black oxidised

Stainless steel version:
threaded sleeve, bright
thrust pin, hardened, ground and bright
hexagon nuts, bright
Note:The indexing plungers are operated by applying compressed air.
The spring-loaded reset occurs by disconnecting the air supply.
Pneumatic cylinder:Single-acting piston rod cylinder.
Materials:
cylinder tube, nickel-plated brass,
piston rod, stainless steel
seals, NBR, PU.
Operating medium:
filtered and dried air, oiled or not oiled.
Application temperature: -20 °C to +80 °C.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03095 Indexing plungers, steel or stainless steel, pneumatic 190 kB

Drawings

Indexing plungers, steel or stainless steel, pneumatic

Item selection/filter

Order No.Main
material
DD1D2LL1L2Travel
S
SW1SW2Operating
pressure
bar
Piston force
at 6 bar
(N)
Spring
retraction force
ca. N
CADAcc.PriceOrder
03095-1206010steel6M20x1,5M58070151018302 - 638,7-35,19,9-6 on request
03095-1206015steel6M20x1,5M59277151518302 - 638,7-32,911,8-6 on request
03095-01206010stainless steel6M20x1,5M58070151018302 - 638,7-35,19,9-6 on request
03095-01206015stainless steel6M20x1,5M59277151518302 - 638,7-32,911,8-6 on request
03095-1308010steel8M20x1,5M57767151018302 - 639,6-35,311,6-5,1 on request
03095-1308015steel8M20x1,5M58974151518302 - 639,6-33,111,6-5,1 on request
03095-01308010stainless steel8M20x1,5M57767151018302 - 639,6-35,311,6-5,1 on request
03095-01308015stainless steel8M20x1,5M58974151518302 - 639,6-33,111,6-5,1 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83