norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel grade 5.8.Version:Trivalent blue passivated.Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03091 Indexing plungers, steel with draw hook 199 kB

Drawings

Indexing plungers, steel with draw hook

Item selection/filter

Order No.

ADD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
03091-1104164M62,341,52032179,560,73101,6 on request
03091-1905195M83542742241280,93,513,54,5 on request
03091-120623,56M103,56533,5513014101,141610 on request
03091-1308318M124,77331,8542819121,342213 on request
03091-14103310M164,7102,550,577,544,525161,642342 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83