norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel version:
Indexing pin not hardened.
Threaded sleeve 1.0718.
Indexing pin 1.4305.

Stainless steel version:
Indexing pin not hardened.
Threaded sleeve and indexing pin 1.4305.

Mushroom knob black grey thermoplastic.
Version:Steel version:
Indexing pin hardened.
Threaded sleeve trivalent blue passivated.
Indexing pin bright.

Stainless steel version:
Indexing pin not hardened.
Steel parts bright.
Note:Indexing plungers are used to prevent changes to the locking position due to lateral forces. Another locking position can be set only after the plunger has been manually released. Indexing plungers with regular thread and unpolished and unhardened indexing pins are a cost-effective alternative to existing indexing plungers. But their degree of precision is still sufficient for many applications. The smaller production tolerances also make these products less sensitive to the alignment errors that can occur when aligning indexing plungers with the hole in the counter piece.
Pay attention to the max. tightening torque when assembling.
On request:Special versions.Drawing reference:
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089 Indexing plungers ECO short version 145 kB
 Datasheet 03090 Indexing plungers ECO, steel or stainless steel, short version with plastic mushroom grip 151 kB

Drawings (total overview)

Indexing plungers ECO, short version

Indexing plungers ECO, steel or stainless steel, short version with plastic mushroom grip

More information

Drawings

Indexing plungers ECO, steel or stainless steel, short version with plastic mushroom grip

Item selection/filter

Order No.FormMain
material
DD1D2LL1L2Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
03090-01903060Asteel3M61425,5653,580,83,582 on request
03090-01004080Asteel4M81829,56641013,592 on request
03090-01105100Asteel5M102134,5875131,36127 on request
03090-01206120Asteel6M122541,71086141,861215 on request
03090-01308160Asteel8M16335412108192,361320 on request
03090-11903060Astainless steel3M61425,5653,580,83,582 on request
03090-11004080Astainless steel4M81829,56641013,592 on request
03090-11105100Astainless steel5M102134,5875131,36127 on request
03090-11206120Astainless steel6M122541,71086141,861215 on request
03090-11308160Astainless steel8M16335412108192,361320 on request

Indexing plungers ECO, steel or stainless steel, short version with plastic mushroom grip and locknut

More information

Drawings

Indexing plungers ECO, steel or stainless steel, short version with plastic mushroom grip and locknut

Item selection/filter

Order No.FormMain
material
DD1D2LL1L2Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
03090-02903060Bsteel3M61425,5653,58100,83,582 on request
03090-02004080Bsteel4M81829,5664101313,592 on request
03090-02105100Bsteel5M102134,587513171,36127 on request
03090-02206120Bsteel6M122541,7108614191,861215 on request
03090-02308160Bsteel8M1633541210819242,361320 on request
03090-12903060Bstainless steel3M61425,5653,58100,83,582 on request
03090-12004080Bstainless steel4M81829,5664101313,592 on request
03090-12105100Bstainless steel5M102134,587513171,36127 on request
03090-12206120Bstainless steel6M122541,7108614191,861215 on request
03090-12308160Bstainless steel8M1633541210819242,361320 on request

Indexing plungers ECO, steel or stainless steel, short version with plastic mushroom grip and locking slot

More information

Drawings

Indexing plungers ECO, steel or stainless steel, short version with plastic mushroom grip and locking slot

Item selection/filter

Order No.FormMain
material
DD1D2LL1L2Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
03090-03903060Csteel3M61425,5653,580,83,582 on request
03090-03004080Csteel4M81829,56641013,592 on request
03090-03105100Csteel5M102134,5875131,36127 on request
03090-03206120Csteel6M122541,71086141,861215 on request
03090-03308160Csteel8M16335412108192,361320 on request
03090-13903060Cstainless steel3M61425,5653,580,83,582 on request
03090-13004080Cstainless steel4M81829,56641013,592 on request
03090-13105100Cstainless steel5M102134,5875131,36127 on request
03090-13206120Cstainless steel6M122541,71086141,861215 on request
03090-13308160Cstainless steel8M16335412108192,361320 on request

Indexing plungers ECO, steel or stainless steel, short version with plastic mushroom grip, locking slot and locknut

More information

Drawings

Indexing plungers ECO, steel or stainless steel, short version with plastic mushroom grip, locking slot and locknut

Item selection/filter

Order No.FormMain
material
DD1D2LL1L2Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
03090-04903060Dsteel3M61425,5653,58100,83,582 on request
03090-04004080Dsteel4M81829,5664101313,592 on request
03090-04105100Dsteel5M102134,587513171,36127 on request
03090-04206120Dsteel6M122541,7108614191,861215 on request
03090-04308160Dsteel8M1633541210819242,361320 on request
03090-14903060Dstainless steel3M61425,5653,58100,83,582 on request
03090-14004080Dstainless steel4M81829,5664101313,592 on request
03090-14105100Dstainless steel5M102134,587513171,36127 on request
03090-14206120Dstainless steel6M122541,7108614191,861215 on request
03090-14308160Dstainless steel8M1633541210819242,361320 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83