norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, steel or stainless steel with plastic mushroom grip
03089

Indexing plungers, steel or stainless steel with plastic...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.

A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

The materials used enable diverse applications including those with the highest demands on corrosion resistance
Material:

Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Spring 1.4310.

Stainless steel version A2:
Threaded sleeve 1.4305.
Hardened indexing pin 1.4034.
Not hardened indexing pin 1.4305.
Spring 1.4310.

Stainless steel version A4:
Threaded sleeve and indexing pin 1.4404.
Spring 1.4401 or 1.4571.

Mushroom grip thermoplastic, dark grey or traffic red RAL3020.

Version:Steel version:
Threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.

Stainless steel A2 version:
threaded sleeve bright.
Indexing pin hardened or not hardened, ground and bright.

Stainless steel A4 version:
threaded sleeve bright.
Indexing pin ground, chemically nickel-plated or bright.
On request:Special versions.Accessory:Spacer rings 03089Drawing reference:
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089 Indexing plungers, steel or stainless steel with plastic mushroom grip 360 kB

Drawings (total overview)

Indexing plungers, steel or stainless steel with plastic mushroom grip

Indexing plungers, steel or stainless steel with plastic mushroom grip

More information

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip

Item selection/filter

Order No.FormMain
material
Steel
code
Surface finish
body
Component
colour
DD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-1903Asteel-hardenedblack grey RAL 70213M6x0,751431,5125103,580,84,510 on request
03089-1004Asteel-hardenedblack grey RAL 70214M8x11838,5156134101612  on request
03089-1105Asteel-hardenedblack grey RAL 70215M10x12143,5177155131,3512  on request
03089-1206Asteel-hardenedblack grey RAL 70216M12x1,52551,7208176141,8614  on request
03089-1308Asteel-hardenedblack grey RAL 70218M16x1,533682610238192,31535  on request
03089-1410Asteel-hardenedblack grey RAL 702110M20x1,5337428122510222,81534 on request
03089-1412Asteel-hardenedblack grey RAL 702112M20x1,5337828142512222,81539 on request
03089-1516Asteel-hardenedblack grey RAL 702116M24x2409632182816273,22046 on request
03089-190384Asteel-hardenedtraffic red RAL 30203M6x0,751431,5125103,580,84,510 on request
03089-100484Asteel-hardenedtraffic red RAL 30204M8x11838,5156134101612 on request
03089-110584Asteel-hardenedtraffic red RAL 30205M10x12143,5177155131,3512 on request
03089-120684Asteel-hardenedtraffic red RAL 30206M12x1,52551,7208176141,8614 on request
03089-130884Asteel-hardenedtraffic red RAL 30208M16x1,533682610238192,31535 on request
03089-141084Asteel-hardenedtraffic red RAL 302010M20x1,5337428122510222,81534 on request
03089-141284Asteel-hardenedtraffic red RAL 302012M20x1,5337828142512222,81539 on request
03089-151684Asteel-hardenedtraffic red RAL 302016M24x2409632182816273,22046 on request
03089-01903Astainless steel1.4034hardenedblack grey RAL 70213M6x0,751431,5125103,580,84,510 on request
03089-01004Astainless steel1.4034hardenedblack grey RAL 70214M8x11838,5156134101612  on request
03089-01105Astainless steel1.4034hardenedblack grey RAL 70215M10x12143,5177155131,3512  on request
03089-01206Astainless steel1.4034hardenedblack grey RAL 70216M12x1,52551,7208176141,8614  on request
03089-01308Astainless steel1.4034hardenedblack grey RAL 70218M16x1,533682610238192,31535  on request
03089-01410Astainless steel1.4034hardenedblack grey RAL 702110M20x1,5337428122510222,81534 on request
03089-01412Astainless steel1.4034hardenedblack grey RAL 702112M20x1,5337828142512222,81539 on request
03089-01516Astainless steel1.4034hardenedblack grey RAL 702116M24x2409632182816273,22046 on request
03089-0190384Astainless steel1.4034hardenedtraffic red RAL 30203M6x0,751431,5125103,580,84,510 on request
03089-0100484Astainless steel1.4034hardenedtraffic red RAL 30204M8x11838,5156134101612 on request
03089-0110584Astainless steel1.4034hardenedtraffic red RAL 30205M10x12143,5177155131,3512 on request
03089-0120684Astainless steel1.4034hardenedtraffic red RAL 30206M12x1,52551,7208176141,8614 on request
03089-0130884Astainless steel1.4034hardenedtraffic red RAL 30208M16x1,533682610238192,31535 on request
03089-0141084Astainless steel1.4034hardenedtraffic red RAL 302010M20x1,5337428122510222,81534 on request
03089-0141284Astainless steel1.4034hardenedtraffic red RAL 302012M20x1,5337828142512222,81539 on request
03089-0151684Astainless steel1.4034hardenedtraffic red RAL 302016M24x2409632182816273,22046 on request
03089-11903Astainless steel1.4305not hardenedblack grey RAL 70213M6x0,751431,5125103,580,84,510 on request
03089-11004Astainless steel1.4305not hardenedblack grey RAL 70214M8x11838,5156134101612  on request
03089-11105Astainless steel1.4305not hardenedblack grey RAL 70215M10x12143,5177155131,3512  on request
03089-11206Astainless steel1.4305not hardenedblack grey RAL 70216M12x1,52551,7208176141,8614  on request
03089-11308Astainless steel1.4305not hardenedblack grey RAL 70218M16x1,533682610238192,31535  on request
03089-11410Astainless steel1.4305not hardenedblack grey RAL 702110M20x1,5337428122510222,81534 on request
03089-11412Astainless steel1.4305not hardenedblack grey RAL 702112M20x1,5337828142512222,81539 on request
03089-11516Astainless steel1.4305not hardenedblack grey RAL 702116M24x2409632182816273,22046 on request
03089-1190384Astainless steel1.4305not hardenedtraffic red RAL 30203M6x0,751431,5125103,580,84,510 on request
03089-1100484Astainless steel1.4305not hardenedtraffic red RAL 30204M8x11838,5156134101612 on request
03089-1110584Astainless steel1.4305not hardenedtraffic red RAL 30205M10x12143,5177155131,3512 on request
03089-1120684Astainless steel1.4305not hardenedtraffic red RAL 30206M12x1,52551,7208176141,8614 on request
03089-1130884Astainless steel1.4305not hardenedtraffic red RAL 30208M16x1,533682610238192,31535 on request
03089-1141084Astainless steel1.4305not hardenedtraffic red RAL 302010M20x1,5337428122510222,81534 on request
03089-1141284Astainless steel1.4305not hardenedtraffic red RAL 302012M20x1,5337828142512222,81539 on request
03089-1151684Astainless steel1.4305not hardenedtraffic red RAL 302016M24x2409632182816273,22046 on request
03089-61903Astainless steel1.4404nickel-platedblack grey RAL 70213M6x0,751431,5125103,580,836,5 on request
03089-61004Astainless steel1.4404nickel-platedblack grey RAL 70214M8x11838,5156134101715,5 on request
03089-61105Astainless steel1.4404nickel-platedblack grey RAL 70215M10x12143,5177155131,3412,5 on request
03089-61206Astainless steel1.4404nickel-platedblack grey RAL 70216M12x1,52551,7208176141,8714,5 on request
03089-61308Astainless steel1.4404nickel-platedblack grey RAL 70218M16x1,533682610238192,31535 on request
03089-61410Astainless steel1.4404nickel-platedblack grey RAL 702110M20x1,5337428122510222,81530 on request
03089-61412Astainless steel1.4404nickel-platedblack grey RAL 702112M20x1,5337828142512222,81539 on request
03089-61516Astainless steel1.4404nickel-platedblack grey RAL 702116M24x2409632182816273,22040 on request
03089-6190384Astainless steel1.4404nickel-platedtraffic red RAL 30203M6x0,751431,5125103,580,836,5 on request
03089-6100484Astainless steel1.4404nickel-platedtraffic red RAL 30204M8x11838,5156134101715,5 on request
03089-6110584Astainless steel1.4404nickel-platedtraffic red RAL 30205M10x12143,5177155131,3412,5 on request
03089-6120684Astainless steel1.4404nickel-platedtraffic red RAL 30206M12x1,52551,7208176141,8714,5 on request
03089-6130884Astainless steel1.4404nickel-platedtraffic red RAL 30208M16x1,533682610238192,31535 on request
03089-6141084Astainless steel1.4404nickel-platedtraffic red RAL 302010M20x1,5337428122510222,81530 on request
03089-6141284Astainless steel1.4404nickel-platedtraffic red RAL 302012M20x1,5337828142512222,81539 on request
03089-6151684Astainless steel1.4404nickel-platedtraffic red RAL 302016M24x2409632182816273,22040 on request
03089-71903Astainless steel1.4404brightblack grey RAL 70213M6x0,751431,5125103,580,836,5 on request
03089-71004Astainless steel1.4404brightblack grey RAL 70214M8x11838,5156134101715,5 on request
03089-71105Astainless steel1.4404brightblack grey RAL 70215M10x12143,5177155131,3412,5 on request
03089-71206Astainless steel1.4404brightblack grey RAL 70216M12x1,52551,7208176141,8714,5 on request
03089-71308Astainless steel1.4404brightblack grey RAL 70218M16x1,533682610238192,31535 on request
03089-71410Astainless steel1.4404brightblack grey RAL 702110M20x1,5337428122510222,81530 on request
03089-71412Astainless steel1.4404brightblack grey RAL 702112M20x1,5337828142512222,81539 on request
03089-71516Astainless steel1.4404brightblack grey RAL 702116M24x2409632182816273,22040 on request
03089-7190384Astainless steel1.4404brighttraffic red RAL 30203M6x0,751431,5125103,580,836,5 on request
03089-7100484Astainless steel1.4404brighttraffic red RAL 30204M8x11838,5156134101715,5 on request
03089-7110584Astainless steel1.4404brighttraffic red RAL 30205M10x12143,5177155131,3412,5 on request
03089-7120684Astainless steel1.4404brighttraffic red RAL 30206M12x1,52551,7208176141,8714,5 on request
03089-7130884Astainless steel1.4404brighttraffic red RAL 30208M16x1,533682610238192,31535 on request
03089-7141084Astainless steel1.4404brighttraffic red RAL 302010M20x1,5337428122510222,81530 on request
03089-7141284Astainless steel1.4404brighttraffic red RAL 302012M20x1,5337828142512222,81539 on request
03089-7151684Astainless steel1.4404brighttraffic red RAL 302016M24x2409632182816273,22040 on request

Indexing plungers, steel or stainless steel with plastic mushroom grip and locknut

More information

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip and locknut

Item selection/filter

Order No.FormMain
material
Steel
code
Surface finish
body
Component
colour
DD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-2903Bsteel-hardenedblack grey RAL 70213M6x0,751431,5125103,58100,84,510 on request
03089-2004Bsteel-hardenedblack grey RAL 70214M8x11838,515613410131612  on request
03089-2105Bsteel-hardenedblack grey RAL 70215M10x12143,517715513171,3512  on request
03089-2206Bsteel-hardenedblack grey RAL 70216M12x1,52551,720817614191,8614  on request
03089-2308Bsteel-hardenedblack grey RAL 70218M16x1,53368261023819242,31535  on request
03089-2410Bsteel-hardenedblack grey RAL 702110M20x1,533742812251022302,81534 on request
03089-2412Bsteel-hardenedblack grey RAL 702112M20x1,533782814251222302,81539 on request
03089-2516Bsteel-hardenedblack grey RAL 702116M24x240963218281627363,22046 on request
03089-290384Bsteel-hardenedtraffic red RAL 30203M6x0,751431,5125103,58100,84,510 on request
03089-200484Bsteel-hardenedtraffic red RAL 30204M8x11838,515613410131612 on request
03089-210584Bsteel-hardenedtraffic red RAL 30205M10x12143,517715513171,3512 on request
03089-220684Bsteel-hardenedtraffic red RAL 30206M12x1,52551,720817614191,8614 on request
03089-230884Bsteel-hardenedtraffic red RAL 30208M16x1,53368261023819242,31535 on request
03089-241084Bsteel-hardenedtraffic red RAL 302010M20x1,533742812251022302,81534 on request
03089-241284Bsteel-hardenedtraffic red RAL 302012M20x1,533782814251222302,81539 on request
03089-251684Bsteel-hardenedtraffic red RAL 302016M24x240963218281627363,22046 on request
03089-02903Bstainless steel1.4034hardenedblack grey RAL 70213M6x0,751431,5125103,58100,84,510 on request
03089-02004Bstainless steel1.4034hardenedblack grey RAL 70214M8x11838,515613410131612  on request
03089-02105Bstainless steel1.4034hardenedblack grey RAL 70215M10x12143,517715513171,3512  on request
03089-02206Bstainless steel1.4034hardenedblack grey RAL 70216M12x1,52551,720817614191,8614  on request
03089-02308Bstainless steel1.4034hardenedblack grey RAL 70218M16x1,53368261023819242,31535  on request
03089-02410Bstainless steel1.4034hardenedblack grey RAL 702110M20x1,533742812251022302,81534 on request
03089-02412Bstainless steel1.4034hardenedblack grey RAL 702112M20x1,533782814251222302,81539 on request
03089-02516Bstainless steel1.4034hardenedblack grey RAL 702116M24x240963218281627363,22046 on request
03089-0290384Bstainless steel1.4034hardenedtraffic red RAL 30203M6x0,751431,5125103,58100,84,510 on request
03089-0200484Bstainless steel1.4034hardenedtraffic red RAL 30204M8x11838,515613410131612 on request
03089-0210584Bstainless steel1.4034hardenedtraffic red RAL 30205M10x12143,517715513171,3512 on request
03089-0220684Bstainless steel1.4034hardenedtraffic red RAL 30206M12x1,52551,720817614191,8614 on request
03089-0230884Bstainless steel1.4034hardenedtraffic red RAL 30208M16x1,53368261023819242,31535 on request
03089-0241084Bstainless steel1.4034hardenedtraffic red RAL 302010M20x1,533742812251022302,81534 on request
03089-0241284Bstainless steel1.4034hardenedtraffic red RAL 302012M20x1,533782814251222302,81539 on request
03089-0251684Bstainless steel1.4034hardenedtraffic red RAL 302016M24x240963218281627363,22046 on request
03089-12903Bstainless steel1.4305not hardenedblack grey RAL 70213M6x0,751431,5125103,58100,84,510 on request
03089-12004Bstainless steel1.4305not hardenedblack grey RAL 70214M8x11838,515613410131612  on request
03089-12105Bstainless steel1.4305not hardenedblack grey RAL 70215M10x12143,517715513171,3512  on request
03089-12206Bstainless steel1.4305not hardenedblack grey RAL 70216M12x1,52551,720817614191,8614  on request
03089-12308Bstainless steel1.4305not hardenedblack grey RAL 70218M16x1,53368261023819242,31535  on request
03089-12410Bstainless steel1.4305not hardenedblack grey RAL 702110M20x1,533742812251022302,81534 on request
03089-12412Bstainless steel1.4305not hardenedblack grey RAL 702112M20x1,533782814251222302,81539 on request
03089-12516Bstainless steel1.4305not hardenedblack grey RAL 702116M24x240963218281627363,22046 on request
03089-1290384Bstainless steel1.4305not hardenedtraffic red RAL 30203M6x0,751431,5125103,58100,84,510 on request
03089-1200484Bstainless steel1.4305not hardenedtraffic red RAL 30204M8x11838,515613410131612 on request
03089-1210584Bstainless steel1.4305not hardenedtraffic red RAL 30205M10x12143,517715513171,3512 on request
03089-1220684Bstainless steel1.4305not hardenedtraffic red RAL 30206M12x1,52551,720817614191,8614 on request
03089-1230884Bstainless steel1.4305not hardenedtraffic red RAL 30208M16x1,53368261023819242,31535 on request
03089-1241084Bstainless steel1.4305not hardenedtraffic red RAL 302010M20x1,533742812251022302,81534 on request
03089-1241284Bstainless steel1.4305not hardenedtraffic red RAL 302012M20x1,533782814251222302,81539 on request
03089-1251684Bstainless steel1.4305not hardenedtraffic red RAL 302016M24x240963218281627363,22046 on request
03089-62903Bstainless steel1.4404nickel-platedblack grey RAL 70213M6x0,751431,5125103,58100,836,5 on request
03089-62004Bstainless steel1.4404nickel-platedblack grey RAL 70214M8x11838,515613410131715,5 on request
03089-62105Bstainless steel1.4404nickel-platedblack grey RAL 70215M10x12143,517715513171,3412,5 on request
03089-62206Bstainless steel1.4404nickel-platedblack grey RAL 70216M12x1,52551,720817614191,8714,5 on request
03089-62308Bstainless steel1.4404nickel-platedblack grey RAL 70218M16x1,53368261023819242,31535 on request
03089-62410Bstainless steel1.4404nickel-platedblack grey RAL 702110M20x1,533742812251022302,81530 on request
03089-62412Bstainless steel1.4404nickel-platedblack grey RAL 702112M20x1,533782814251222302,81539 on request
03089-62516Bstainless steel1.4404nickel-platedblack grey RAL 702116M24x240963218281627363,22040 on request
03089-6290384Bstainless steel1.4404nickel-platedtraffic red RAL 30203M6x0,751431,5125103,58100,836,5 on request
03089-6200484Bstainless steel1.4404nickel-platedtraffic red RAL 30204M8x11838,515613410131715,5 on request
03089-6210584Bstainless steel1.4404nickel-platedtraffic red RAL 30205M10x12143,517715513171,3412,5 on request
03089-6220684Bstainless steel1.4404nickel-platedtraffic red RAL 30206M12x1,52551,720817614191,8714,5 on request
03089-6230884Bstainless steel1.4404nickel-platedtraffic red RAL 30208M16x1,53368261023819242,31535 on request
03089-6241084Bstainless steel1.4404nickel-platedtraffic red RAL 302010M20x1,533742812251022302,81530 on request
03089-6241284Bstainless steel1.4404nickel-platedtraffic red RAL 302012M20x1,533782814251222302,81539 on request
03089-6251684Bstainless steel1.4404nickel-platedtraffic red RAL 302016M24x240963218281627363,22040 on request
03089-72903Bstainless steel1.4404brightblack grey RAL 70213M6x0,751431,5125103,58100,836,5 on request
03089-72004Bstainless steel1.4404brightblack grey RAL 70214M8x11838,515613410131715,5 on request
03089-72105Bstainless steel1.4404brightblack grey RAL 70215M10x12143,517715513171,3412,5 on request
03089-72206Bstainless steel1.4404brightblack grey RAL 70216M12x1,52551,720817614191,8714,5 on request
03089-72308Bstainless steel1.4404brightblack grey RAL 70218M16x1,53368261023819242,31535 on request
03089-72410Bstainless steel1.4404brightblack grey RAL 702110M20x1,533742812251022302,81530 on request
03089-72412Bstainless steel1.4404brightblack grey RAL 702112M20x1,533782814251222302,81539 on request
03089-72516Bstainless steel1.4404brightblack grey RAL 702116M24x240963218281627363,22040 on request
03089-7290384Bstainless steel1.4404brighttraffic red RAL 30203M6x0,751431,5125103,58100,836,5 on request
03089-7200484Bstainless steel1.4404brighttraffic red RAL 30204M8x11838,515613410131715,5 on request
03089-7210584Bstainless steel1.4404brighttraffic red RAL 30205M10x12143,517715513171,3412,5 on request
03089-7220684Bstainless steel1.4404brighttraffic red RAL 30206M12x1,52551,720817614191,8714,5 on request
03089-7230884Bstainless steel1.4404brighttraffic red RAL 30208M16x1,53368261023819242,31535 on request
03089-7241084Bstainless steel1.4404brighttraffic red RAL 302010M20x1,533742812251022302,81530 on request
03089-7241284Bstainless steel1.4404brighttraffic red RAL 302012M20x1,533782814251222302,81539 on request
03089-7251684Bstainless steel1.4404brighttraffic red RAL 302016M24x240963218281627363,22040 on request

Indexing plungers, steel or stainless steel with plastic mushroom grip and locking slot

More information

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip and locking slot

Item selection/filter

Order No.FormMain
material
Steel
code
Surface finish
body
Component
colour
DD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-3903Csteel-hardenedblack grey RAL 70213M6x0,751431,5125103,580,84,510 on request
03089-3004Csteel-hardenedblack grey RAL 70214M8x11838,5156134101612  on request
03089-3105Csteel-hardenedblack grey RAL 70215M10x12143,5177155131,3512  on request
03089-3206Csteel-hardenedblack grey RAL 70216M12x1,52551,7208176141,8614  on request
03089-3308Csteel-hardenedblack grey RAL 70218M16x1,533682610238192,31535  on request
03089-3410Csteel-hardenedblack grey RAL 702110M20x1,5337428122510222,81534 on request
03089-3412Csteel-hardenedblack grey RAL 702112M20x1,5337828142512222,81539 on request
03089-3516Csteel-hardenedblack grey RAL 702116M24x2409632182816273,22046 on request
03089-390384Csteel-hardenedtraffic red RAL 30203M6x0,751431,5125103,580,84,510 on request
03089-300484Csteel-hardenedtraffic red RAL 30204M8x11838,5156134101612 on request
03089-310584Csteel-hardenedtraffic red RAL 30205M10x12143,5177155131,3512 on request
03089-320684Csteel-hardenedtraffic red RAL 30206M12x1,52551,7208176141,8614 on request
03089-330884Csteel-hardenedtraffic red RAL 30208M16x1,533682610238192,31535 on request
03089-341084Csteel-hardenedtraffic red RAL 302010M20x1,5337428122510222,81534 on request
03089-341284Csteel-hardenedtraffic red RAL 302012M20x1,5337828142512222,81539 on request
03089-351684Csteel-hardenedtraffic red RAL 302016M24x2409632182816273,22046 on request
03089-03903Cstainless steel1.4034hardenedblack grey RAL 70213M6x0,751431,5125103,580,84,510 on request
03089-03004Cstainless steel1.4034hardenedblack grey RAL 70214M8x11838,5156134101612  on request
03089-03105Cstainless steel1.4034hardenedblack grey RAL 70215M10x12143,5177155131,3512  on request
03089-03206Cstainless steel1.4034hardenedblack grey RAL 70216M12x1,52551,7208176141,8614  on request
03089-03308Cstainless steel1.4034hardenedblack grey RAL 70218M16x1,533682610238192,31535  on request
03089-03410Cstainless steel1.4034hardenedblack grey RAL 702110M20x1,5337428122510222,81534 on request
03089-03412Cstainless steel1.4034hardenedblack grey RAL 702112M20x1,5337828142512222,81539 on request
03089-03516Cstainless steel1.4034hardenedblack grey RAL 702116M24x2409632182816273,22046 on request
03089-0390384Cstainless steel1.4034hardenedtraffic red RAL 30203M6x0,751431,5125103,580,84,510 on request
03089-0300484Cstainless steel1.4034hardenedtraffic red RAL 30204M8x11838,5156134101612 on request
03089-0310584Cstainless steel1.4034hardenedtraffic red RAL 30205M10x12143,5177155131,3512 on request
03089-0320684Cstainless steel1.4034hardenedtraffic red RAL 30206M12x1,52551,7208176141,8614 on request
03089-0330884Cstainless steel1.4034hardenedtraffic red RAL 30208M16x1,533682610238192,31535 on request
03089-0341084Cstainless steel1.4034hardenedtraffic red RAL 302010M20x1,5337428122510222,81534 on request
03089-0341284Cstainless steel1.4034hardenedtraffic red RAL 302012M20x1,5337828142512222,81539 on request
03089-0351684Cstainless steel1.4034hardenedtraffic red RAL 302016M24x2409632182816273,22046 on request
03089-13903Cstainless steel1.4305not hardenedblack grey RAL 70213M6x0,751431,5125103,580,84,510 on request
03089-13004Cstainless steel1.4305not hardenedblack grey RAL 70214M8x11838,5156134101612  on request
03089-13105Cstainless steel1.4305not hardenedblack grey RAL 70215M10x12143,5177155131,3512  on request
03089-13206Cstainless steel1.4305not hardenedblack grey RAL 70216M12x1,52551,7208176141,8614  on request
03089-13308Cstainless steel1.4305not hardenedblack grey RAL 70218M16x1,533682610238192,31535  on request
03089-13410Cstainless steel1.4305not hardenedblack grey RAL 702110M20x1,5337428122510222,81534 on request
03089-13412Cstainless steel1.4305not hardenedblack grey RAL 702112M20x1,5337828142512222,81539 on request
03089-13516Cstainless steel1.4305not hardenedblack grey RAL 702116M24x2409632182816273,22046 on request
03089-1390384Cstainless steel1.4305not hardenedtraffic red RAL 30203M6x0,751431,5125103,580,84,510 on request
03089-1300484Cstainless steel1.4305not hardenedtraffic red RAL 30204M8x11838,5156134101612 on request
03089-1310584Cstainless steel1.4305not hardenedtraffic red RAL 30205M10x12143,5177155131,3512 on request
03089-1320684Cstainless steel1.4305not hardenedtraffic red RAL 30206M12x1,52551,7208176141,8614 on request
03089-1330884Cstainless steel1.4305not hardenedtraffic red RAL 30208M16x1,533682610238192,31535 on request
03089-1341084Cstainless steel1.4305not hardenedtraffic red RAL 302010M20x1,5337428122510222,81534 on request
03089-1341284Cstainless steel1.4305not hardenedtraffic red RAL 302012M20x1,5337828142512222,81539 on request
03089-1351684Cstainless steel1.4305not hardenedtraffic red RAL 302016M24x2409632182816273,22046 on request
03089-63903Cstainless steel1.4404nickel-platedblack grey RAL 70213M6x0,751431,5125103,580,836,5 on request
03089-63004Cstainless steel1.4404nickel-platedblack grey RAL 70214M8x11838,5156134101715,5 on request
03089-63105Cstainless steel1.4404nickel-platedblack grey RAL 70215M10x12143,5177155131,3412,5 on request
03089-63206Cstainless steel1.4404nickel-platedblack grey RAL 70216M12x1,52551,7208176141,8714,5 on request
03089-63308Cstainless steel1.4404nickel-platedblack grey RAL 70218M16x1,533682610238192,31535 on request
03089-63410Cstainless steel1.4404nickel-platedblack grey RAL 702110M20x1,5337428122510222,81530 on request
03089-63412Cstainless steel1.4404nickel-platedblack grey RAL 702112M20x1,5337828142512222,81539 on request
03089-63516Cstainless steel1.4404nickel-platedblack grey RAL 702116M24x2409632182816273,22040 on request
03089-6390384Cstainless steel1.4404nickel-platedtraffic red RAL 30203M6x0,751431,5125103,580,836,5 on request
03089-6300484Cstainless steel1.4404nickel-platedtraffic red RAL 30204M8x11838,5156134101715,5 on request
03089-6310584Cstainless steel1.4404nickel-platedtraffic red RAL 30205M10x12143,5177155131,3412,5 on request
03089-6320684Cstainless steel1.4404nickel-platedtraffic red RAL 30206M12x1,52551,7208176141,8714,5 on request
03089-6330884Cstainless steel1.4404nickel-platedtraffic red RAL 30208M16x1,533682610238192,31535 on request
03089-6341084Cstainless steel1.4404nickel-platedtraffic red RAL 302010M20x1,5337428122510222,81530 on request
03089-6341284Cstainless steel1.4404nickel-platedtraffic red RAL 302012M20x1,5337828142512222,81539 on request
03089-6351684Cstainless steel1.4404nickel-platedtraffic red RAL 302016M24x2409632182816273,22040 on request
03089-73903Cstainless steel1.4404brightblack grey RAL 70213M6x0,751431,5125103,580,836,5 on request
03089-73004Cstainless steel1.4404brightblack grey RAL 70214M8x11838,5156134101715,5 on request
03089-73105Cstainless steel1.4404brightblack grey RAL 70215M10x12143,5177155131,3412,5 on request
03089-73206Cstainless steel1.4404brightblack grey RAL 70216M12x1,52551,7208176141,8714,5 on request
03089-73308Cstainless steel1.4404brightblack grey RAL 70218M16x1,533682610238192,31535 on request
03089-73410Cstainless steel1.4404brightblack grey RAL 702110M20x1,5337428122510222,81530 on request
03089-73412Cstainless steel1.4404brightblack grey RAL 702112M20x1,5337828142512222,81539 on request
03089-73516Cstainless steel1.4404brightblack grey RAL 702116M24x2409632182816273,22040 on request
03089-7390384Cstainless steel1.4404brighttraffic red RAL 30203M6x0,751431,5125103,580,836,5 on request
03089-7300484Cstainless steel1.4404brighttraffic red RAL 30204M8x11838,5156134101715,5 on request
03089-7310584Cstainless steel1.4404brighttraffic red RAL 30205M10x12143,5177155131,3412,5 on request
03089-7320684Cstainless steel1.4404brighttraffic red RAL 30206M12x1,52551,7208176141,8714,5 on request
03089-7330884Cstainless steel1.4404brighttraffic red RAL 30208M16x1,533682610238192,31535 on request
03089-7341084Cstainless steel1.4404brighttraffic red RAL 302010M20x1,5337428122510222,81530 on request
03089-7341284Cstainless steel1.4404brighttraffic red RAL 302012M20x1,5337828142512222,81539 on request
03089-7351684Cstainless steel1.4404brighttraffic red RAL 302016M24x2409632182816273,22040 on request

Indexing plungers, steel or stainless steel with plastic mushroom grip, locking slot and locknut

More information

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip, locking slot and locknut

Item selection/filter

Order No.FormMain
material
Steel
code
Surface finish
body
Component
colour
DD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-4903Dsteel-hardenedblack grey RAL 70213M6x0,751431,5125103,58100,84,510 on request
03089-4004Dsteel-hardenedblack grey RAL 70214M8x11838,515613410131612  on request
03089-4105Dsteel-hardenedblack grey RAL 70215M10x12143,517715513171,3512  on request
03089-4206Dsteel-hardenedblack grey RAL 70216M12x1,52551,720817614191,8614  on request
03089-4308Dsteel-hardenedblack grey RAL 70218M16x1,53368261023819242,31535  on request
03089-4410Dsteel-hardenedblack grey RAL 702110M20x1,533742812251022302,81534 on request
03089-4412Dsteel-hardenedblack grey RAL 702112M20x1,533782814251222302,81539 on request
03089-4516Dsteel-hardenedblack grey RAL 702116M24x240963218281627363,22046 on request
03089-490384Dsteel-hardenedtraffic red RAL 30203M6x0,751431,5125103,58100,84,510 on request
03089-400484Dsteel-hardenedtraffic red RAL 30204M8x11838,515613410131612 on request
03089-410584Dsteel-hardenedtraffic red RAL 30205M10x12143,517715513171,3512 on request
03089-420684Dsteel-hardenedtraffic red RAL 30206M12x1,52551,720817614191,8614 on request
03089-430884Dsteel-hardenedtraffic red RAL 30208M16x1,53368261023819242,31535 on request
03089-441084Dsteel-hardenedtraffic red RAL 302010M20x1,533742812251022302,81534 on request
03089-441284Dsteel-hardenedtraffic red RAL 302012M20x1,533782814251222302,81539 on request
03089-451684Dsteel-hardenedtraffic red RAL 302016M24x240963218281627363,22046 on request
03089-04903Dstainless steel1.4034hardenedblack grey RAL 70213M6x0,751431,5125103,58100,84,510 on request
03089-04004Dstainless steel1.4034hardenedblack grey RAL 70214M8x11838,515613410131612  on request
03089-04105Dstainless steel1.4034hardenedblack grey RAL 70215M10x12143,517715513171,3512  on request
03089-04206Dstainless steel1.4034hardenedblack grey RAL 70216M12x1,52551,720817614191,8614  on request
03089-04308Dstainless steel1.4034hardenedblack grey RAL 70218M16x1,53368261023819242,31535  on request
03089-04410Dstainless steel1.4034hardenedblack grey RAL 702110M20x1,533742812251022302,81534 on request
03089-04412Dstainless steel1.4034hardenedblack grey RAL 702112M20x1,533782814251222302,81539 on request
03089-04516Dstainless steel1.4034hardenedblack grey RAL 702116M24x240963218281627363,22046 on request
03089-0490384Dstainless steel1.4034hardenedtraffic red RAL 30203M6x0,751431,5125103,58100,84,510 on request
03089-0400484Dstainless steel1.4034hardenedtraffic red RAL 30204M8x11838,515613410131612 on request
03089-0410584Dstainless steel1.4034hardenedtraffic red RAL 30205M10x12143,517715513171,3512 on request
03089-0420684Dstainless steel1.4034hardenedtraffic red RAL 30206M12x1,52551,720817614191,8614 on request
03089-0430884Dstainless steel1.4034hardenedtraffic red RAL 30208M16x1,53368261023819242,31535 on request
03089-0441084Dstainless steel1.4034hardenedtraffic red RAL 302010M20x1,533742812251022302,81534 on request
03089-0441284Dstainless steel1.4034hardenedtraffic red RAL 302012M20x1,533782814251222302,81539 on request
03089-0451684Dstainless steel1.4034hardenedtraffic red RAL 302016M24x240963218281627363,22046 on request
03089-14903Dstainless steel1.4305not hardenedblack grey RAL 70213M6x0,751431,5125103,58100,84,510 on request
03089-14004Dstainless steel1.4305not hardenedblack grey RAL 70214M8x11838,515613410131612  on request
03089-14105Dstainless steel1.4305not hardenedblack grey RAL 70215M10x12143,517715513171,3512  on request
03089-14206Dstainless steel1.4305not hardenedblack grey RAL 70216M12x1,52551,720817614191,8614  on request
03089-14308Dstainless steel1.4305not hardenedblack grey RAL 70218M16x1,53368261023819242,31535  on request
03089-14410Dstainless steel1.4305not hardenedblack grey RAL 702110M20x1,533742812251022302,81534 on request
03089-14412Dstainless steel1.4305not hardenedblack grey RAL 702112M20x1,533782814251222302,81539 on request
03089-14516Dstainless steel1.4305not hardenedblack grey RAL 702116M24x240963218281627363,22046 on request
03089-1490384Dstainless steel1.4305not hardenedtraffic red RAL 30203M6x0,751431,5125103,58100,84,510 on request
03089-1400484Dstainless steel1.4305not hardenedtraffic red RAL 30204M8x11838,515613410131612 on request
03089-1410584Dstainless steel1.4305not hardenedtraffic red RAL 30205M10x12143,517715513171,3512 on request
03089-1420684Dstainless steel1.4305not hardenedtraffic red RAL 30206M12x1,52551,720817614191,8614 on request
03089-1430884Dstainless steel1.4305not hardenedtraffic red RAL 30208M16x1,53368261023819242,31535 on request
03089-1441084Dstainless steel1.4305not hardenedtraffic red RAL 302010M20x1,533742812251022302,81534 on request
03089-1441284Dstainless steel1.4305not hardenedtraffic red RAL 302012M20x1,533782814251222302,81539 on request
03089-1451684Dstainless steel1.4305not hardenedtraffic red RAL 302016M24x240963218281627363,22046 on request
03089-64903Dstainless steel1.4404nickel-platedblack grey RAL 70213M6x0,751431,5125103,58100,836,5 on request
03089-64004Dstainless steel1.4404nickel-platedblack grey RAL 70214M8x11838,515613410131715,5 on request
03089-64105Dstainless steel1.4404nickel-platedblack grey RAL 70215M10x12143,517715513171,3412,5 on request
03089-64206Dstainless steel1.4404nickel-platedblack grey RAL 70216M12x1,52551,720817614191,8714,5 on request
03089-64308Dstainless steel1.4404nickel-platedblack grey RAL 70218M16x1,53368261023819242,31535 on request
03089-64410Dstainless steel1.4404nickel-platedblack grey RAL 702110M20x1,533742812251022302,81530 on request
03089-64412Dstainless steel1.4404nickel-platedblack grey RAL 702112M20x1,533782814251222302,81539 on request
03089-64516Dstainless steel1.4404nickel-platedblack grey RAL 702116M24x240963218281627363,22040 on request
03089-6490384Dstainless steel1.4404nickel-platedtraffic red RAL 30203M6x0,751431,5125103,58100,836,5 on request
03089-6400484Dstainless steel1.4404nickel-platedtraffic red RAL 30204M8x11838,515613410131715,5 on request
03089-6410584Dstainless steel1.4404nickel-platedtraffic red RAL 30205M10x12143,517715513171,3412,5 on request
03089-6420684Dstainless steel1.4404nickel-platedtraffic red RAL 30206M12x1,52551,720817614191,8714,5 on request
03089-6430884Dstainless steel1.4404nickel-platedtraffic red RAL 30208M16x1,53368261023819242,31535 on request
03089-6441084Dstainless steel1.4404nickel-platedtraffic red RAL 302010M20x1,533742812251022302,81530 on request
03089-6441284Dstainless steel1.4404nickel-platedtraffic red RAL 302012M20x1,533782814251222302,81539 on request
03089-6451684Dstainless steel1.4404nickel-platedtraffic red RAL 302016M24x240963218281627363,22040 on request
03089-74903Dstainless steel1.4404brightblack grey RAL 70213M6x0,751431,5125103,58100,836,5 on request
03089-74004Dstainless steel1.4404brightblack grey RAL 70214M8x11838,515613410131715,5 on request
03089-74105Dstainless steel1.4404brightblack grey RAL 70215M10x12143,517715513171,3412,5 on request
03089-74206Dstainless steel1.4404brightblack grey RAL 70216M12x1,52551,720817614191,8714,5 on request
03089-74308Dstainless steel1.4404brightblack grey RAL 70218M16x1,53368261023819242,31535 on request
03089-74410Dstainless steel1.4404brightblack grey RAL 702110M20x1,533742812251022302,81530 on request
03089-74412Dstainless steel1.4404brightblack grey RAL 702112M20x1,533782814251222302,81539 on request
03089-74516Dstainless steel1.4404brightblack grey RAL 702116M24x240963218281627363,22040 on request
03089-7490384Dstainless steel1.4404brighttraffic red RAL 30203M6x0,751431,5125103,58100,836,5 on request
03089-7400484Dstainless steel1.4404brighttraffic red RAL 30204M8x11838,515613410131715,5 on request
03089-7410584Dstainless steel1.4404brighttraffic red RAL 30205M10x12143,517715513171,3412,5 on request
03089-7420684Dstainless steel1.4404brighttraffic red RAL 30206M12x1,52551,720817614191,8714,5 on request
03089-7430884Dstainless steel1.4404brighttraffic red RAL 30208M16x1,53368261023819242,31535 on request
03089-7441084Dstainless steel1.4404brighttraffic red RAL 302010M20x1,533742812251022302,81530 on request
03089-7441284Dstainless steel1.4404brighttraffic red RAL 302012M20x1,533782814251222302,81539 on request
03089-7451684Dstainless steel1.4404brighttraffic red RAL 302016M24x240963218281627363,22040 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83