|
|
03089Indexing plungers, steel or stainless steel with plastic... |
go back |
|
|
DescriptionMaterial:Steel version:
Indexing pin hardened:
Threaded sleeve and indexing pin free-cutting steel
Stainless steel version:
Indexing pin hardened:
Threaded sleeve 1.4305
Indexing pin 1.4034.
Mushroom knob black grey thermoplastic.
Thread lock blue polyamide.Version:Steel version: indexing pin hardened, ground and black oxidised.
Stainless steel version: indexing pin hardened, ground and bright.Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form CP is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back. The thread lock enables the plunger to be screwed in to the exact depth required, no spacer ring is required. The thread lock is a gripping polyamide coating that is applied punctiform (spot).On request:Special versions.Drawing reference:Form AP: non-lockout type, without locknut Form CP: lockout type, without locknut DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Indexing plungers, steel or stainless steel with plastic mushroom grip and thread lock |
More information |
Order No. steel | Order No. stainless steel | Form | D | D1 | D2 | L | L1 | L2 | L3 | Travel S | SW1 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Filter |
---|
03089-91903 | 03089-091903 | AP | 3 | M6x0,75 | 14 | 31,5 | 12 | 5 | 10 | 3,5 | 8 | 0,8 | 4,5 | 10 | | 03089-91004 | 03089-091004 | AP | 4 | M8x1 | 18 | 38,5 | 15 | 6 | 13 | 4 | 10 | 1 | 6 | 12 | | 03089-91105 | 03089-091105 | AP | 5 | M10x1 | 21 | 43,5 | 17 | 7 | 15 | 5 | 13 | 1,3 | 5 | 12 | | 03089-91206 | 03089-091206 | AP | 6 | M12x1,5 | 25 | 51,7 | 20 | 8 | 17 | 6 | 14 | 1,8 | 6 | 14 | | 03089-91308 | 03089-091308 | AP | 8 | M16x1,5 | 33 | 68 | 26 | 10 | 23 | 8 | 19 | 2,3 | 15 | 35 | | 03089-91410 | 03089-091410 | AP | 10 | M20x1,5 | 33 | 74 | 28 | 12 | 25 | 10 | 22 | 2,8 | 15 | 34 | | 03089-91412 | 03089-091412 | AP | 12 | M20x1,5 | 33 | 78 | 28 | 14 | 25 | 12 | 22 | 2,8 | 15 | 39 | | 03089-91516 | 03089-091516 | AP | 16 | M24x2 | 40 | 96 | 32 | 18 | 28 | 16 | 27 | 3,2 | 20 | 46 | |
|
Indexing plungers, steel or stainless steel with plastic mushroom grip, thread lock and locking slot |
More information |
Order No. steel | Order No. stainless steel | Form | D | D1 | D2 | L | L1 | L2 | L3 | Travel S | SW1 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Filter |
---|
03089-93903 | 03089-093903 | CP | 3 | M6x0,75 | 14 | 31,5 | 12 | 5 | 10 | 3,5 | 8 | 0,8 | 4,5 | 10 | | 03089-93004 | 03089-093004 | CP | 4 | M8x1 | 18 | 38,5 | 15 | 6 | 13 | 4 | 10 | 1 | 6 | 12 | | 03089-93105 | 03089-093105 | CP | 5 | M10x1 | 21 | 43,5 | 17 | 7 | 15 | 5 | 13 | 1,3 | 5 | 12 | | 03089-93206 | 03089-093206 | CP | 6 | M12x1,5 | 25 | 51,7 | 20 | 8 | 17 | 6 | 14 | 1,8 | 6 | 14 | | 03089-93308 | 03089-093308 | CP | 8 | M16x1,5 | 33 | 68 | 26 | 10 | 23 | 8 | 19 | 2,3 | 15 | 35 | | 03089-93410 | 03089-093410 | CP | 10 | M20x1,5 | 33 | 74 | 28 | 12 | 25 | 10 | 22 | 2,8 | 15 | 34 | | 03089-93412 | 03089-093412 | CP | 12 | M20x1,5 | 33 | 78 | 28 | 14 | 25 | 12 | 22 | 2,8 | 15 | 39 | | 03089-93516 | 03089-093516 | CP | 16 | M24x2 | 40 | 96 | 32 | 18 | 28 | 16 | 27 | 3,2 | 20 | 46 | |
|
Other items in this category |
|
|