norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel version
Indexing pin hardened:
grade 5.8

Stainless steel version
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom grip thermoplastic, black-grey or traffic red RAL 3020.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin not hardened, ground, bright.
Note:Indexing plungers are used to prevent any change in position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.On request:Special versions.Accessory:Spacer rings 03089Drawing reference:
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089 Indexing plungers, steel or stainless steel, short version with plastic mushroom grip 356 kB

Drawings (total overview)

Indexing plungers short version

Indexing plungers, steel or stainless steel, short version with plastic mushroom grip

More information

Drawings

Indexing plungers, steel or stainless steel, short version with plastic mushroom grip

Item selection/filter

Order No.FormMain
material
Surface finish
body
Component
colour
DD1D2LL1L2Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-5903Asteelhardenedblack grey RAL 70213M6x0,751425,5653,580,8410 on request
03089-5004Asteelhardenedblack grey RAL 70214M8x11829,5664101412  on request
03089-5105Asteelhardenedblack grey RAL 70215M10x12134,5875131,3512  on request
03089-5206Asteelhardenedblack grey RAL 70216M12x1,52541,71086141,8614  on request
03089-5308Asteelhardenedblack grey RAL 70218M16x1,5335412108192,31428  on request
03089-5410Asteelhardenedblack grey RAL 702110M20x1,53361151210222,81532 on request
03089-590384Asteelhardenedred RAL 30203M6x0,751425,5653,580,8410 on request
03089-500484Asteelhardenedred RAL 30204M8x11829,5664101412 on request
03089-510584Asteelhardenedred RAL 30205M10x12134,5875131,3512 on request
03089-520684Asteelhardenedred RAL 30206M12x1,52541,71086141,8614 on request
03089-530884Asteelhardenedred RAL 30208M16x1,5335412108192,31428 on request
03089-541084Asteelhardenedred RAL 302010M20x1,53361151210222,81532 on request
03089-15903Astainless steelnot hardenedblack grey RAL 70213M6x0,751425,5653,580,8410 on request
03089-15004Astainless steelnot hardenedblack grey RAL 70214M8x11829,5664101412  on request
03089-15105Astainless steelnot hardenedblack grey RAL 70215M10x12134,5875131,3512  on request
03089-15206Astainless steelnot hardenedblack grey RAL 70216M12x1,52541,71086141,8614  on request
03089-15308Astainless steelnot hardenedblack grey RAL 70218M16x1,5335412108192,31428  on request
03089-15410Astainless steelnot hardenedblack grey RAL 702110M20x1,53361151210222,81532 on request
03089-1590384Astainless steelnot hardenedred RAL 30203M6x0,751425,5653,580,8410 on request
03089-1500484Astainless steelnot hardenedred RAL 30204M8x11829,5664101412 on request
03089-1510584Astainless steelnot hardenedred RAL 30205M10x12134,5875131,3512 on request
03089-1520684Astainless steelnot hardenedred RAL 30206M12x1,52541,71086141,8614 on request
03089-1530884Astainless steelnot hardenedred RAL 30208M16x1,5335412108192,31428 on request
03089-1541084Astainless steelnot hardenedred RAL 302010M20x1,53361151210222,81532 on request

Indexing plungers, steel or stainless steel, short version with plastic mushroom grip and locknut

More information

Drawings

Indexing plungers, steel or stainless steel, short version with plastic mushroom grip and locknut

Item selection/filter

Order No.FormMain
material
Surface finish
body
Component
colour
DD1D2LL1L2Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-6903Bsteelhardenedblack grey RAL 70213M6x0,751425,5653,58100,8410 on request
03089-6004Bsteelhardenedblack grey RAL 70214M8x11829,566410131412  on request
03089-6105Bsteelhardenedblack grey RAL 70215M10x12134,587513171,3512  on request
03089-6206Bsteelhardenedblack grey RAL 70216M12x1,52541,7108614191,8614  on request
03089-6308Bsteelhardenedblack grey RAL 70218M16x1,533541210819242,31428  on request
03089-6410Bsteelhardenedblack grey RAL 702110M20x1,5336115121022302,81532 on request
03089-690384Bsteelhardenedred RAL 30203M6x0,751425,5653,58100,8410 on request
03089-600484Bsteelhardenedred RAL 30204M8x11829,566410131412 on request
03089-610584Bsteelhardenedred RAL 30205M10x12134,587513171,3512 on request
03089-620684Bsteelhardenedred RAL 30206M12x1,52541,7108614191,8614 on request
03089-630884Bsteelhardenedred RAL 30208M16x1,533541210819242,31428 on request
03089-641084Bsteelhardenedred RAL 302010M20x1,5336115121022302,81532 on request
03089-16903Bstainless steelnot hardenedblack grey RAL 70213M6x0,751425,5653,58100,8410 on request
03089-16004Bstainless steelnot hardenedblack grey RAL 70214M8x11829,566410131412  on request
03089-16105Bstainless steelnot hardenedblack grey RAL 70215M10x12134,587513171,3512  on request
03089-16206Bstainless steelnot hardenedblack grey RAL 70216M12x1,52541,7108614191,8614  on request
03089-16308Bstainless steelnot hardenedblack grey RAL 70218M16x1,533541210819242,31428  on request
03089-16410Bstainless steelnot hardenedblack grey RAL 702110M20x1,5336115121022302,81532 on request
03089-1690384Bstainless steelnot hardenedred RAL 30203M6x0,751425,5653,58100,8410 on request
03089-1600484Bstainless steelnot hardenedred RAL 30204M8x11829,566410131412 on request
03089-1610584Bstainless steelnot hardenedred RAL 30205M10x12134,587513171,3512 on request
03089-1620684Bstainless steelnot hardenedred RAL 30206M12x1,52541,7108614191,8614 on request
03089-1630884Bstainless steelnot hardenedred RAL 30208M16x1,533541210819242,31428 on request
03089-1641084Bstainless steelnot hardenedred RAL 302010M20x1,5336115121022302,81532 on request

Indexing plungers, steel or stainless steel, short version with plastic mushroom grip and locking slot

More information

Drawings

Indexing plungers, steel or stainless steel, short version with plastic mushroom grip and locking slot

Item selection/filter

Order No.FormMain
material
Surface finish
body
Component
colour
DD1D2LL1L2Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-7903Csteelhardenedblack grey RAL 70213M6x0,751425,5653,580,8410 on request
03089-7004Csteelhardenedblack grey RAL 70214M8x11829,5664101412  on request
03089-7105Csteelhardenedblack grey RAL 70215M10x12134,5875131,3512  on request
03089-7206Csteelhardenedblack grey RAL 70216M12x1,52541,71086141,8614  on request
03089-7308Csteelhardenedblack grey RAL 70218M16x1,5335412108192,31428  on request
03089-7410Csteelhardenedblack grey RAL 702110M20x1,53361151210222,81532 on request
03089-790384Csteelhardenedred RAL 30203M6x0,751425,5653,580,8410 on request
03089-700484Csteelhardenedred RAL 30204M8x11829,5664101412 on request
03089-710584Csteelhardenedred RAL 30205M10x12134,5875131,3512 on request
03089-720684Csteelhardenedred RAL 30206M12x1,52541,71086141,8614 on request
03089-730884Csteelhardenedred RAL 30208M16x1,5335412108192,31428 on request
03089-741084Csteelhardenedred RAL 302010M20x1,53361151210222,81532 on request
03089-17903Cstainless steelnot hardenedblack grey RAL 70213M6x0,751425,5653,580,8410 on request
03089-17004Cstainless steelnot hardenedblack grey RAL 70214M8x11829,5664101412  on request
03089-17105Cstainless steelnot hardenedblack grey RAL 70215M10x12134,5875131,3512  on request
03089-17206Cstainless steelnot hardenedblack grey RAL 70216M12x1,52541,71086141,8614  on request
03089-17308Cstainless steelnot hardenedblack grey RAL 70218M16x1,5335412108192,31428  on request
03089-17410Cstainless steelnot hardenedblack grey RAL 702110M20x1,53361151210222,81532 on request
03089-1790384Cstainless steelnot hardenedred RAL 30203M6x0,751425,5653,580,8410 on request
03089-1700484Cstainless steelnot hardenedred RAL 30204M8x11829,5664101412 on request
03089-1710584Cstainless steelnot hardenedred RAL 30205M10x12134,5875131,3512 on request
03089-1720684Cstainless steelnot hardenedred RAL 30206M12x1,52541,71086141,8614 on request
03089-1730884Cstainless steelnot hardenedred RAL 30208M16x1,5335412108192,31428 on request
03089-1741084Cstainless steelnot hardenedred RAL 302010M20x1,53361151210222,81532 on request

Indexing plungers, steel or stainless steel, short version with plastic mushroom grip, locking slot and locknut

More information

Drawings

Indexing plungers, steel or stainless steel, short version with plastic mushroom grip, locking slot and locknut

Item selection/filter

Order No.FormMain
material
Surface finish
body
Component
colour
DD1D2LL1L2Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-8903Dsteelhardenedblack grey RAL 70213M6x0,751425,5653,58100,8410 on request
03089-8004Dsteelhardenedblack grey RAL 70214M8x11829,566410131412  on request
03089-8105Dsteelhardenedblack grey RAL 70215M10x12134,587513171,3512  on request
03089-8206Dsteelhardenedblack grey RAL 70216M12x1,52541,7108614191,8614  on request
03089-8308Dsteelhardenedblack grey RAL 70218M16x1,533541210819242,31428  on request
03089-8410Dsteelhardenedblack grey RAL 702110M20x1,5336115121022302,81532 on request
03089-890384Dsteelhardenedred RAL 30203M6x0,751425,5653,58100,8410 on request
03089-800484Dsteelhardenedred RAL 30204M8x11829,566410131412 on request
03089-810584Dsteelhardenedred RAL 30205M10x12134,587513171,3512 on request
03089-820684Dsteelhardenedred RAL 30206M12x1,52541,7108614191,8614 on request
03089-830884Dsteelhardenedred RAL 30208M16x1,533541210819242,31428 on request
03089-841084Dsteelhardenedred RAL 302010M20x1,5336115121022302,81532 on request
03089-18903Dstainless steelnot hardenedblack grey RAL 70213M6x0,751425,5653,58100,8410 on request
03089-18004Dstainless steelnot hardenedblack grey RAL 70214M8x11829,566410131412  on request
03089-18105Dstainless steelnot hardenedblack grey RAL 70215M10x12134,587513171,3512  on request
03089-18206Dstainless steelnot hardenedblack grey RAL 70216M12x1,52541,7108614191,8614  on request
03089-18308Dstainless steelnot hardenedblack grey RAL 70218M16x1,533541210819242,31428  on request
03089-18410Dstainless steelnot hardenedblack grey RAL 702110M20x1,5336115121022302,81532 on request
03089-1890384Dstainless steelnot hardenedred RAL 30203M6x0,751425,5653,58100,8410 on request
03089-1800484Dstainless steelnot hardenedred RAL 30204M8x11829,566410131412 on request
03089-1810584Dstainless steelnot hardenedred RAL 30205M10x12134,587513171,3512 on request
03089-1820684Dstainless steelnot hardenedred RAL 30206M12x1,52541,7108614191,8614 on request
03089-1830884Dstainless steelnot hardenedred RAL 30208M16x1,533541210819242,31428 on request
03089-1841084Dstainless steelnot hardenedred RAL 302010M20x1,5336115121022302,81532 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83