norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip
03089

Indexing plungers, steel or stainless steel for thin-walled...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel version
Indexing pin hardened:
grade 5.8

Stainless steel version
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob black-grey thermoplastic.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin not hardened, ground, bright.
Note:These indexing plungers have been specially designed for assembly in thin-walled parts.
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new locking position can be set only after the pin has been manually disengaged.
Form C is recommended for applications where the locking pin should remain disengaged for an extended period and be prevented from springing back.
Accessory:A double-ended ring spanner can be supplied as an accessory to tighten the nut.Drawing reference:
Form A: non-lockout type
Form C: lockout type
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089 Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip 176 kB

Drawings (total overview)

Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip

Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip

More information

Drawings

Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2D3LL1L2Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Article number
double-ended
ring spanner
CADAcc.PriceOrder
03089-31105Asteelhardened5M10x1281046,511,5135-917141,361503089-91416  on request
03089-31206Asteelhardened6M10x1281047,512,5136-1017141,871903089-91416  on request
03089-311105Astainless steelnot hardened5M10x1281046,511,5135-917141,361503089-91416  on request
03089-311206Astainless steelnot hardened6M10x1281047,512,5136-1017141,871903089-91416  on request

Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip and locking slot

More information

Drawings

Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip and locking slot

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2D3LL1L2Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Article number
double-ended
ring spanner
CADAcc.PriceOrder
03089-33105Csteelhardened5M10x1281046,511,5135-917141,361503089-91416  on request
03089-33206Csteelhardened6M10x1281047,512,5136-1017141,871903089-91416  on request
03089-313105Cstainless steelnot hardened5M10x1281046,511,5135-917141,361503089-91416  on request
03089-313206Cstainless steelnot hardened6M10x1281047,512,5136-1017141,871903089-91416  on request

Double-ended ring spanner

More information

Drawings

Double-ended ring spanner

Item selection/filter

Order No.Article description

CADAcc.PriceOrder
03089-91416DOUBLE-ENDED RING SPANNERon request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83