norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel version:
indexing pin hardened: grade 5.8

Stainless steel version:
indexing pin hardened: threaded sleeve 1.4305, indexing pin 1.4305.

Mushroom knob black grey thermoplastic.
Version:Steel version:
indexing pin hardened, ground and black oxidised.

Stainless steel version:
indexing pin hardened, ground and bright.
Note:Premium indexing plungers are characterized by more stringent manufacturing requirements for the indexing plungers and threaded sleeve. In addition, a centring locator that can be used to increase the positioning accuracy is provided on the threaded sleeve. These indexing plungers are used when it is necessary to prevent shifting of the locked position by transverse forces and greater positioning accuracy is required. A new locking position can only be set after the pin has been manually disengaged. When high lateral forces are to be expected, the centring locator should be used.
Assembly:When using the threaded sleeve centring, it is recommended the receiving reamed hole be machined before tapping.On request:Special versions and spacer rings.Accessory:Matching cylindrical bush 03089.
Locknut 07212-….
Drawing reference:
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089 Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip and cylindrical indexing pin 268 kB

Drawings (total overview)

Indexing plungers - Premium, with cylindrical pin

Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip and cylindrical indexing pin

More information

Drawings

Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip and cylindrical indexing pin

Item selection/filter

Order No.FormMain
material
DD1D2D3D4D5LL1L2L3L4Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-41105Asteel5M10x121866 -0,01/-0,0243,51771535131,3512  on request
03089-41206Asteel6M12x1,525108,58,5 -0,01/-0,0351,72081736141,8614  on request
03089-41308Asteel8M16x1,53313,51111 -0,01/-0,036826102348192,31535  on request
03089-41410Asteel10M20x1,533171111 -0,01/-0,0374281225410222,81534  on request
03089-401105Astainless steel5M10x121866 -0,01/-0,0243,51771535131,3512  on request
03089-401206Astainless steel6M12x1,525108,58,5 -0,01/-0,0351,72081736141,8614  on request
03089-401308Astainless steel8M16x1,53313,51111 -0,01/-0,036826102348192,31535  on request
03089-401410Astainless steel10M20x1,533171111 -0,01/-0,0374281225410222,81534  on request

Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip, cylindrical indexing pin and locknut

More information

Drawings

Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip, cylindrical indexing pin and locknut

Item selection/filter

Order No.FormMain
material
DD1D2D3D4D5LL1L2L3L4Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-42105Bsteel5M10x121866 -0,01/-0,0243,5177153513171,3512 on request
03089-42206Bsteel6M12x1,525108,58,5 -0,01/-0,0351,7208173614191,8614 on request
03089-42308Bsteel8M16x1,53313,51111 -0,01/-0,03682610234819242,31535 on request
03089-42410Bsteel10M20x1,533171111 -0,01/-0,037428122541022302,81534 on request
03089-402105Bstainless steel5M10x121866 -0,01/-0,0243,5177153513171,3512 on request
03089-402206Bstainless steel6M12x1,525108,58,5 -0,01/-0,0351,7208173614191,8614 on request
03089-402308Bstainless steel8M16x1,53313,51111 -0,01/-0,03682610234819242,31535 on request
03089-402410Bstainless steel10M20x1,533171111 -0,01/-0,037428122541022302,81534 on request

Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip, cylindrical indexing pin and locking slot

More information

Drawings

Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip, cylindrical indexing pin and locking slot

Item selection/filter

Order No.FormMain
material
DD1D2D3D4D5LL1L2L3L4Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-43105Csteel5M10x121866 -0,01/-0,0243,51771535131,3512 on request
03089-43206Csteel6M12x1,525108,58,5 -0,01/-0,0351,72081736141,8614 on request
03089-43308Csteel8M16x1,53313,51111 -0,01/-0,036826102348192,31535 on request
03089-43410Csteel10M20x1,533171111 -0,01/-0,0374281225410222,81534 on request
03089-403105Cstainless steel5M10x121866 -0,01/-0,0243,51771535131,3512 on request
03089-403206Cstainless steel6M12x1,525108,58,5 -0,01/-0,0351,72081736141,8614 on request
03089-403308Cstainless steel8M16x1,53313,51111 -0,01/-0,036826102348192,31535 on request
03089-403410Cstainless steel10M20x1,533171111 -0,01/-0,0374281225410222,81534 on request

Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip, cylindrical indexing pin, locking slot and locknut

More information

Drawings

Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip, cylindrical indexing pin, locking slot and locknut

Item selection/filter

Order No.FormMain
material
DD1D2D3D4D5LL1L2L3L4Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-44105Dsteel5M10x121866 -0,01/-0,0243,5177153513171,3512 on request
03089-44206Dsteel6M12x1,525108,58,5 -0,01/-0,0351,7208173614191,8614 on request
03089-44308Dsteel8M16x1,53313,51111 -0,01/-0,03682610234819242,31535 on request
03089-44410Dsteel10M20x1,533171111 -0,01/-0,037428122541022302,81534 on request
03089-404105Dstainless steel5M10x121866 -0,01/-0,0243,5177153513171,3512 on request
03089-404206Dstainless steel6M12x1,525108,58,5 -0,01/-0,0351,7208173614191,8614 on request
03089-404308Dstainless steel8M16x1,53313,51111 -0,01/-0,03682610234819242,31535 on request
03089-404410Dstainless steel10M20x1,533171111 -0,01/-0,037428122541022302,81534 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83