norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, steel or stainless steel with plastic mushroom grip, rotation lock and lead-in chamfer
03089-10

Indexing plungers, steel or stainless steel with plastic...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel version:
indexing pin hardened: grade 5.8

Stainless steel version:
indexing pin hardened: threaded sleeve 1.4305, indexing pin 1.4305.

Mushroom knob black grey thermoplastic.
Version:Steel version:
indexing pin hardened, ground and black oxidised.

Stainless steel version:
indexing pin hardened, ground and bright.
Note:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. The rotation lock ensures that the position of the pin in relation to the sleeve cannot be changed. The point angle enables the pin to retract automatically through a lateral force from one side. Loosening the screw as far as the marking on the plunger enables the point angle to be rotated in 60° increments.Assembly:The screw can be loosened using a hex. key.On request:Special versions.Accessory:Spacer rings 03089Drawing reference:
Form A: without locknut
Form B: with locknut

1) marking ring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089-10 Indexing plungers, steel or stainless steel with plastic mushroom grip, rotation lock and lead-in chamfer 248 kB

Drawings (total overview)

Indexing plungers, steel or stainless steel with plastic mushroom grip, rotation lock and lead-in chamfer

Indexing plungers, steel or stainless steel with plastic mushroom grip, rotation lock and lead-in chamfer

More information

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip, rotation lock and lead-in chamfer

Item selection/filter

Order No.FormMain
material
DD1D2LL1L2L3Travel
S
SW1Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-10-12061Asteel6M12x1,52549,720817414814 on request
03089-10-12060Asteel6M122549,720817414814 on request
03089-10-13081Asteel8M16x1,533662610236192035 on request
03089-10-13080Asteel8M1633662610236192035 on request
03089-10-012061Astainless steel6M12x1,52549,720817414814 on request
03089-10-012060Astainless steel6M122549,720817414814 on request
03089-10-013081Astainless steel8M16x1,533662610236192035 on request
03089-10-013080Astainless steel8M1633662610236192035 on request

Indexing plungers, steel or stainless steel with plastic mushroom grip, rotation lock, lead-in chamfer and locknut

More information

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip, rotation lock, lead-in chamfer and locknut

Item selection/filter

Order No.FormMain
material
DD1D2LL1L2L3Travel
S
SW1SW2Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-10-22061Bsteel6M12x1,52549,72081741419814 on request
03089-10-22060Bsteel6M122549,72081741419814 on request
03089-10-23081Bsteel8M16x1,53366261023619242035 on request
03089-10-23080Bsteel8M163366261023619242035 on request
03089-10-022061Bstainless steel6M12x1,52549,72081741419814 on request
03089-10-022060Bstainless steel6M122549,72081741419814 on request
03089-10-023081Bstainless steel8M16x1,53366261023619242035 on request
03089-10-023080Bstainless steel8M163366261023619242035 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83