norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Grip thermoplastic.
Push button 1.4305 stainless steel.
Pin 1.4305 stainless steel.
Balls 1.4125 stainless steel.
Spring 1.4310 stainless steel wire.
Version:Grip black grey.
Stainless steel bright.
Note:Ball lock pins are used for easy fastening or joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Advantages:Wide connections possible.
The pin length does not need to be coordinated with the component width.
On request:Other pin lengths.Accessory:Adapter bushes for ball lock pins with head lock 03425
Safety spiral cable 03199
Retaining cable with eyelet 03199
Key ring 03199
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03420-10 Ball lock pins with plastic T-grip and head-end lock 108 kB

Drawings

Ball lock pins with plastic T-grip and head-end lock

Item selection/filter

Order No.BD

D1D2D3D5LL1L2L3L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
03420-10-20460505017,64655,513,21,53472519,450510 on request
03420-10-20460510017,64655,513,21,53972519,4100510 on request
03420-10-20460515017,64655,513,21,531472519,4150510 on request
03420-10-20460605017,64666,8513,223472519,450614 on request
03420-10-20460610017,64666,8513,223972519,4100614 on request
03420-10-20460615017,64666,8513,2231472519,4150614 on request
03420-10-2063081002362,989,517,333,596,53324,4100826 on request
03420-10-2063081502362,989,517,333,5146,53324,4150826 on request
03420-10-2063082002362,989,517,333,5196,53324,4200826 on request
03420-10-2063101002362,9101217,343,596,53324,41001040 on request
03420-10-2063101502362,9101217,343,5146,53324,41501040 on request
03420-10-2063102002362,9101217,343,5196,53324,42001040 on request
03420-10-2082121503381,81214,526,34,53,5146,539,528,81501257 on request
03420-10-2082122003381,81214,526,34,53,5196,539,528,82001257 on request
03420-10-2082122503381,81214,526,34,53,5246,539,528,82501257 on request
03420-10-2082161503381,8161926,36,5414639,528,815016100 on request
03420-10-2082162003381,8161926,36,5419639,528,820016100 on request
03420-10-2082162503381,8161926,36,5424639,528,825016100 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83