norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Ball lock pins with stainless steel mushroom grip and high shear strength, adjustable
03418-10

Ball lock pins with stainless steel mushroom grip and high shear...

go back

Item description/product images

DescriptionMaterial:Mushroom grip, locknut, adjusting nut and push button, 1.4305 stainless steel.
Pin, 1.4542 stainless steel.
Balls, 1.4125 stainless steel.
Compression spring, 1.4310 stainless steel.
Version:Bright.Note:Ball lock pins are used for easy fastening or joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.

Ball lock pins with high shear strength are identified by a groove marking on the pin.
Advantages:- Higher loading in comparison to standard ball lock pins.
- The length range is infinitely adjustable using the locknut and adjustment nut. This enables play-free positioning on the workpiece.
- The pins made from 1.4542 stainless steel are hardened, have a higher shear resistance and are extremely durable.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03418-10 Ball lock pins with stainless steel mushroom grip and high shear strength, adjustable 274 kB

Drawings

Ball lock pins with stainless steel mushroom grip and high shear strength, adjustable

Item selection/filter

Order No.D

D1D2D3LL1L2L3L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
03418-10-119050101955,513,52-105,92587,9-15,9524 on request
03418-10-119050151955,513,57-155,925812,9-20,9524 on request
03418-10-119050201955,513,512-205,925817,9-25,9524 on request
03418-10-119050251955,513,517-255,925822,9-30,9524 on request
03418-10-119050301955,513,522-305,925827,9-35,9524 on request
03418-10-119060101966,8513,52-106,82588,8-16,8635 on request
03418-10-119060151966,8513,57-156,825813,8-21,8635 on request
03418-10-119060201966,8513,512-206,825818,8-26,8635 on request
03418-10-119060251966,8513,517-256,825823,8-31,8635 on request
03418-10-119060301966,8513,522-306,825828,8-36,8635 on request
03418-10-119060351966,8513,527-356,825833,8-41,8635 on request
03418-10-119060401966,8513,532-406,825838,8-46,8635 on request
03418-10-119060451966,8513,537-456,825843,8-51,8635 on request
03418-10-119060501966,8513,542-506,825848,8-56,8635 on request
03418-10-125080202589,51710-207,8331017,8-27,8863 on request
03418-10-125080252589,51715-257,8331022,8-32,8863 on request
03418-10-125080302589,51720-307,8331027,8-37,8863 on request
03418-10-125080352589,51725-357,8331032,8-42,8863 on request
03418-10-125080402589,51730-407,8331037,8-47,8863 on request
03418-10-125080452589,51735-457,8331042,8-52,8863 on request
03418-10-125080502589,51740-507,8331047,8-57,8863 on request
03418-10-125100202510121710-208,9331018,9-28,910100 on request
03418-10-125100252510121715-258,9331023,9-33,910100 on request
03418-10-125100302510121720-308,9331028,9-38,910100 on request
03418-10-125100352510121725-358,9331033,9-43,910100 on request
03418-10-125100402510121730-408,9331038,9-48,910100 on request
03418-10-125100452510121735-458,9331043,9-53,910100 on request
03418-10-125100502510121740-508,9331048,9-58,910100 on request
03418-10-125100602510121750-608,9331058,9-68,910100 on request
03418-10-13512025351214,52613-259,939,51222,9-34,912144 on request
03418-10-13512030351214,52618-309,939,51227,9-39,912144 on request
03418-10-13512035351214,52613-359,939,51222,9-44,912144 on request
03418-10-13512040351214,52628-309,939,51237,9-39,912144 on request
03418-10-13512045351214,52633-459,939,51242,9-54,912144 on request
03418-10-13512050351214,52638-509,939,51247,9-59,912144 on request
03418-10-13512060351214,52648-609,939,51257,9-69,912144 on request
03418-10-13512070351214,52658-709,939,51267,9-79,912144 on request
03418-10-13512080351214,52668-809,939,51277,9-89,912144 on request
03418-10-135160303516192618-3013,139,51231,1-43,116257 on request
03418-10-135160353516192623-3513,139,51236,1-48,116257 on request
03418-10-135160403516192628-4013,139,51241,1-53,116257 on request
03418-10-135160453516192633-4513,139,51246,1-58,116257 on request
03418-10-135160503516192638-5013,139,51251,1-63,116257 on request
03418-10-135160603516192648-6013,139,51261,1-73,116257 on request
03418-10-135160703516192658-7013,139,51271,1-83,116257 on request
03418-10-135160803516192668-8013,139,51281,1-93,116257 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83