norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Locking pins, stainless steel with plastic grip and magnetic axial lock
03412

Locking pins, stainless steel with plastic grip and magnetic...

go back

Item description/product images

DescriptionMaterial:

Grip thermoplastic.
Steel parts 1.4305 stainless steel.
Magnet NdFeB.

Version:Grip black.
Stainless steel bright.
Note:The locking pins with magnetic axial lock are used for fast and easy fixating and joining of parts and workpieces.
Magnets integrated into the grip ensure axial positioning and hold the locking pin in the inserted position.

Smooth surfaces and a perpendicular insertion bore have a positive effect on the retaining forces.

Optional retainer systems can be used to make the locking pins captive.

Shear force double-shear (F) = S · τ aB max.
On request:Other pin lengths.Accessory:Safety spiral cable 03199....
Retaining cable with loop 03199....
Key ring 03199....
Ball chains 96390....
Drawing reference:
1) Magnet
2) Steel part/workpiece
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03412 Locking pins, stainless steel with plastic grip and magnetic axial lock 149 kB

Drawings

Locking pins, stainless steel with plastic grip and magnetic axial lock

Item selection/filter

Order No.BD

D1D2L2L3L5Receiving
hole
Shearing force
double shear
max.kN
Clamping
force
ca. N
CADAcc.PriceOrder
03412-33060152333,2617,33326,11562243 on request
03412-33060302333,2617,33326,13062243 on request
03412-33060402333,2617,33326,14062243 on request
03412-33060502333,2617,33326,15062243 on request
03412-33060602333,2617,33326,16062243 on request
03412-33060702333,2617,33326,17062243 on request
03412-33060802333,2617,33326,18062243 on request
03412-33080152333,2817,33326,11583843 on request
03412-33080302333,2817,33326,13083843 on request
03412-33080402333,2817,33326,14083843 on request
03412-33080502333,2817,33326,15083843 on request
03412-33080602333,2817,33326,16083843 on request
03412-33080702333,2817,33326,17083843 on request
03412-33080802333,2817,33326,18083843 on request
03412-46100153345,91026,339,531,315106074 on request
03412-46100303345,91026,339,531,330106074 on request
03412-46100403345,91026,339,531,340106074 on request
03412-46100503345,91026,339,531,350106074 on request
03412-46100603345,91026,339,531,360106074 on request
03412-46100703345,91026,339,531,370106074 on request
03412-46100803345,91026,339,531,380106074 on request
03412-46120303345,91226,339,531,330128674 on request
03412-46120403345,91226,339,531,340128674 on request
03412-46120503345,91226,339,531,350128674 on request
03412-46120603345,91226,339,531,360128674 on request
03412-46120703345,91226,339,531,370128674 on request
03412-46120803345,91226,339,531,380128674 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83