norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Positioning feet, Form B flat face hardened and ground
02041_B

Positioning feet, Form B flat face hardened and ground

go back

Item description/product images

DescriptionMaterial:Body high carbon steel.Version:Body tempered and black oxidised.
Contact faces case-hardened.
Note:These positioning feet are used as supports for rough and machined parts. They can also be used as stops and thrust pads in fixtures and toolmaking.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02041_B Positioning feet, Form B flat face hardened and ground 122 kB

Drawings

Positioning feet, Form B flat face hardened and ground

Item selection/filter

Order No.FormBDGHSWCADAcc.PriceOrder
02041-206010B1110M61010 on request
02041-206020B1110M62010 on request
02041-208010B1313M81013 on request
02041-208015B1313M81513 on request
02041-208030B1313M83013 on request
02041-210010B1617M101017 on request
02041-210020B1617M102017 on request
02041-210040B1617M104017 on request
02041-212010B2019M121019 on request
02041-212025B2019M122519 on request
02041-212050B2019M125019 on request
02041-216015B2427M161527 on request
02041-216030B2427M163027 on request
02041-216060B2427M166027 on request
02041-220040B2932M204032 on request
02041-220080B2932M208032 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83