norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Body high carbon steel.Version:Body tempered and black oxidised.
Contact faces case-hardened.
Note:These positioning feet are used as supports for rough and machined parts. They can also be used as stops and thrust pads in fixtures and toolmaking.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02041_A Positioning feet, Form A hardened flat face 129 kB

Drawings

Positioning feet, Form A hardened flat face

Item selection/filter

Order No.FormBDGHSWCADAcc.PriceOrder
02041-106010A1110M61010 on request
02041-106020A1110M62010 on request
02041-108010A1313M81013 on request
02041-108015A1313M81513 on request
02041-108030A1313M83013 on request
02041-110010A1617M101017 on request
02041-110020A1617M102017 on request
02041-110040A1617M104017 on request
02041-112010A2019M121019 on request
02041-112025A2019M122519 on request
02041-112050A2019M125019 on request
02041-116015A2427M161527 on request
02041-116030A2427M163027 on request
02041-116060A2427M166027 on request
02041-120040A2932M204032 on request
02041-120080A2932M208032 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83