norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Tool steel.Version:Hardened.Note:Suitable for standard jaw plates and jaw adapters of round workpieces.
Installed by pressing in.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 41060 Jaw pins 111 kB

Drawings

Jaw pins

Item selection/filter

Order No.

VersionD1ApplicationCADAcc.PriceOrder
41060-05000flattened7,5material over 1000 N/mm² tensile strength 8.56 €
41060-05400cup point4material up to ca. 1000 N/mm² tensile strength 8.56 €
41060-05600cup point6material up to ca. 1000 N/mm² tensile strength 8.56 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
China
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83