norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
T-slot keys for wedge clamps
41505-17

T-slot keys for wedge clamps

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered. Guide faces ground (HRC 38).Note:T-slot keys are matched to the multiple clamping system.
Form A/C are used for fixed stops.
Form B is for operating the clamping wedge of the clamping wedge segments.
Application:The T-slot keys are inserted into the clamping rail at the appropriate position.The cap screw is used to screw the T-slot keys to the fixed stops and wedge clamps.Advantages:With Form A/C, the T-slot key has very little play in the clamping rail, so the fixed stops can also be inserted from the side.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 41505-17 T-slot keys for wedge clamps 186 kB

Drawings

T-slot keys for wedge clamps

Item selection/filter

Order No.suitable for
system width
Suitable for

FormLL1B

HB1H1D
Internal
thread
CADAcc.PriceOrder
41505-17-0501024150fixed jaw single-sidedA24-1922269,95M10 on request
41505-17-0501036150fixed jaw double-sidedC36181922269,95M10 on request
41505-17-0501224150wedge clamp with fixed jawA24-1922269,95M12 on request
41505-17-0501226250double-sided wedge clampB26-18,518269,5M12 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83