norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spacers for multi-clamping system workpiece stop
41505-12

Spacers for multi-clamping system workpiece stop

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered and flat faces ground (HRC 32).Note:The spacer for the workpiece stop is used to extend the lateral stop dimension.Application:The spacer is screwed onto the side of the fixed jaw together with the workpiece stop.Advantages:Increases the adjustment range of the lateral end stop.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 41505-12 Spacers for multi-clamping system workpiece stop 247 kB

Drawings

Spacers for multi-clamping system workpiece stop

Item selection/filter

Order No.suitable for
system width
LD

D1
for screw to
DIN 912
CADAcc.PriceOrder
41505-12-0501050/721018M6 on request
41505-12-0501550/721518M6 on request
41505-12-0502350/722318M6 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83