|
Variable toggle clampsIndividual adjustment to workpiece height
The new toggle clamps from norelem quickly and reliably fix workpieces of different heights without needing to change the thrust screw setting. These toggle clamps make continuous adjustment at an almost unchanging clamping force possible and temporarily ensure sturdy connections with minimal force. |
|
The variable toggle clamps from norelem are widely used across the metal, wood and plastic industries for providing reliable clamping during drilling, bending, welding, sawing, grinding, testing and mounting. These clamping aids are simple to operate, quick and simple to use and convert, and have a long expected life. Using a set screw under the handle in the joint, the user can adapt the clamping force to a maximum of 2500 N without using any tools, allowing the toggle clamp to be adapted to suit the corresponding requirements. |
The norelem toggle clamps are available from stock in horizontal and vertical versions with horizontal feet, as well as as a push-pull clamp. They are made of tempered steel plate and the high-quality, ergonomic dual-component plastic grip is oil resistant. The hole pattern in the baseplate is equally suitable for dimensions in millimetres and inches. |
Characters: 1297 |
|
|
|
|
Brief company profile norelem Normelemente KG
Every success begins with an idea. So norelem will support you in realizing your objectives in machinery and plant engineering with a unique selection of standardised parts and components. THE BIG GREEN BOOK provides designers and technicians with a comprehensive and clear full range of high quality parts for this purpose.
We will accompany your project right from the start – with expert advice, a complete CAD database and fast delivery times. Norelem has been developing dynamically for over 60 years, from the constant expansion of our product range to the continuous optimisation of our logistics.
We are active with our training courses and workshops in the area of youth development from our company headquarters in Markgröningen in Germany and via our international sites.
|
Characters: 809 |
Reproduction free of charge; please provide sample copies of publication |
|
|
|
Quick order / Check availabilityOrder article directly or check availability.display |
CallbackDo you have any questions? We will call you back.display |
|