norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Toothed belts and tooth pulleys

go back

Up to 30% more power

Toothed belts and toothed pulleys for high demands

Toothed belts from norelem consist of a special polyurethane elastomer and high-tensile reinforced steel cording. This material provides up to 30% more power than conventional T or »AT toothed belts with the same dimensions, or the same power with smaller drive dimensions. They are maintenance-free, quiet, resistant to harmful environmental influences and extremely durable.

norelem supplies polyurethane toothed belts, which are used for linear technology, conveyor technology and power transmission. The toothed belts consist of a special polyurethane elastomer and high-tensile reinforced steel cording, which are processed using a unique casting method to form continuous (without joints) polyurethane toothed belts with superior properties. The toothed belts provide high power transmission in different industrial applications such as machine tools, industrials robots or packaging machines. The belts are available in the standard length range of 165 mm to 2250 mm.
norelem »toothed belts by the metre are produced in standard roll lengths of 100 m and are supplied in every required length. Thanks to their high level of precision, length stability and outstanding abrasion resistance, they are ideal for linear drives.
The range of use of the belts spans from -30 °C to +100 °C. They are chemically resistant to grease, oils and fuels.
When combined with toothed pulleys, toothed belts form a compact drive with a high power density and an outstanding degree of efficiency.
The toothed belts, which are available by the metre, differ in terms of the trapezoidal tooth profiles T (acc. to DIN 7721 T2), AT for the corresponding toothed belts T5 to T10 (acc. to DIN 7721 T1) and AT5 to AT10. norelem toothed pulleys are produced using high-quality aluminium, taking into account the lowest possible tolerances. The pulleys are centred or pre-drilled. Reamed holes and keyways can be introduced if necessary. What's more, norelem offers »splined shafts so that you can make your own toothed pulleys and clamp plates for fixing the open toothed belt.
The toothed belts and toothed pulleys are available in quantities of 1 upwards.

Characters: 2219

Brief company profile
norelem Normelemente KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 60,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
China
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83