norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Sprockets and roller chains

go back

Positive and slip-free transmission

Standard roller chains and chain sprockets for machine and plant construction

Henceforth, norelem can supply a wide selection of high quality standard roller chains and the matching sprockets. The chains transmit power by electric and internal combustion engine drives. The roller chains from norelem guaranty optimum transmission by smooth, alternating or even shock-like operating conditions. They operate quickly, reliably and are almost maintenance-free.

The norelem product range includes »European style DIN ISO 606 roller chains with curved links and »straight links. The pre-stretched chains are available in steel or stainless steel.

The stainless steel roller chains offer additional corrosion resistance, good chemical resistance and are suitable for e.g. applications in the foodstuff industries with high and low temperatures and in the presence of water.

Roller chains are available as standard as single chains. Double or triple chains can also be supplied on request. A selection of »chain links and idler sprockets that are compatible with the chains are also available.

To guarantee an optimum compatibility between roller chain and »chain sprockets norelem offers matching ISO 606 sprockets with 8 to 125 teeth. The standard range includes chains and sprockets from 3/8" to 1". The sprockets are available in the following versions:

• Ready-to-use with induction hardened teeth
• Ready-to-use with keyed bore and grubscrews
• Pilot bored with hub
• Ready-to-use idler sprocket complete with ball bearing
• Disc sprockets.

All articles are also available in »stainless steel. A correctly planned chain drive can achieve chain speeds of up to 20 m/s and a service life of ca. 15000 operating hours.
Roller chains and the matching sprockets are very versatile: They can not only be used as drive and gear chains on machines and industrial plants, but also as rack and pinion, transport, lifting and conveyor chains.

Characters: 2.216
 160613_PM_norelem_roller_chains_and_chain_sprockets 2,3 MB
Brief company profile
norelem Normelemente KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 60,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
China
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83