norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

High-strength tube clamps made from stainless steel

go back
Stable and fast tube constructions

High-strength tube clamps made from stainless steel

Stainless-steel tube clamps have been added to extend the "tubular connection systems" product group from norelem. These have high resistance to temperature and corrosion, and are also very strong under dynamic load. They enable an inexpensive and adjustable method of connecting and branching off tubes with each other both quickly and reliably.

norelem offers stainless-steel tube clamps in the »cross, »T-piece, »foot and »flange models. These each have a clamping diameter of 12–40 mm.

The products are manufactured from the material 1.4308 in a precision casting process. This makes it suitable for use outside and under thermal load.

In addition, the stainless-steel tube clamps are of interest in the fields of fixture construction and drinks filling, along with application areas in packaging and process technology, and in particular for applications in the chemical and food industry, because they can be used even in aggressive environments thanks to their corrosion-resistant material.

The tube clamps with the clamping diameters of 30 and 40 millimetres are also provided with a thread cover made from silicon which protects the thread of the screw from contamination and damage.

In addition, norelem offers additional, suitable reducer sleeves and »tube end plugs, »round and square tubes made from steel and aluminium (stainless steel on request) and other tube clamps made from »plastic or »aluminium. The entire product line is available off the shelf.
High-strength tube clamps made from stainless steel
Brief company profile
norelem Normelemente KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 60,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
China
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83