norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Rails steel.
Screws steel.
Parallel key stainless steel.
Plug plastic.
Version:Rails bright and hardened.
Screws electro zinc-plated steel.
Note:The linear guide rails are screwed down from above. One or more roller guide carriages can be mounted on these. The slot on both sides makes it easy to assemble the rails using parallel keys.

As standard, the plugs are always supplied in blue RAL 5002.

Other items suitable for this system:
Roller carriage for linear guide rails 21351.
Straight linear guide rails 21355.
Cap screws 07160 M5 for size 2 or M8 for size 3.
Advantages:Complex geometries consisting of straight and curved linear guide rails can be constructed.On request:Other angles and radii.
Plug in other colours.
Diamond coating.
Accessory:Parallel keys 03288-06X22 and 03288-106X22 for size 2, 03288-08X28 and 03288-108X28 for size 3.Supplied withPlug blue RAL 5002.
Parallel keys.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21356 Linear guide rails curved 145 kB
 Technical information for linear guide rails and the matching roller guide carriages 270 kB

Drawings

Linear guide rails curved

Overview of items (compressed)

Item selection/filter
Order No.SizeB

DD1HRTW1°W2°CADAcc.PriceOrder
21356-212020004522069,5212008,5457,515 327.47 €
21356-212020009022069,5212008,5907,515 494.43 €
21356-212020018022069,5212008,51807,515 1,020.96 €
21356-212030004522069,5213008,5457,515 490.14 €
21356-212030009022069,5213008,5907,515 667.79 €
21356-212030018022069,5213008,51807,515 1,335.60 €
21356-212040004522069,5214008,5453,757,5 684.92 €
21356-212040009022069,5214008,5903,757,5 973.88 €
21356-212040018022069,5214008,51803,757,5 2,264.52 €
21356-31203000453289142830012457,515 738.43 €
21356-31203000903289142830012907,515 1,005.97 €
21356-312030018032891428300121807,515 2,014.10 €
21356-31204000453289142840012453,757,5 1,031.67 €
21356-31204000903289142840012903,757,5 1,468.30 €
21356-312040018032891428400121803,757,5 3,413.90 €
21356-31205000453289142850012453,757,5 1,896.37 €
21356-31205000903289142850012903,757,5 2,542.78 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Chile
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83