|
|
04232-12_IGCam levers, stainless steel with internal thread, plastic thrust... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:These cam levers have a technically optimised plastic thrust washer. The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance. Material:Handle stainless steel 1.4308.
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin stainless steel 1.4305. Version:Handle electropolished or abrasive blasted. Thrust washer, black. Hinge pin bright.Note:Plastics are subject to creeping under load (retardation).Accessory:For slightly curved contact faces, a stainless steel washer 04234 can also be ordered. This washer can be mounted between the thrust washer and the contact face.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | norelem old article number | Surface finish body | D | D1 | D2 | B | B1 | H | H1 | A | A1 | Travel S | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
---|
04232-12-9512003 | 04232-9512003 | electropolished | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | 13.88 € | | 04232-12-9512004 | 04232-9512004 | electropolished | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | 13.88 € | | 04232-12-0512004 | 04232-0512004 | electropolished | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | 14.74 € | | 04232-12-0512005 | 04232-0512005 | electropolished | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | 14.74 € | | 04232-12-1512005 | 04232-1512005 | electropolished | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | 17.39 € | | 04232-12-1512006 | 04232-1512006 | electropolished | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | 17.39 € | | 04232-12-2512008 | 04232-2512008 | electropolished | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 8 | 350 |  | | 24.07 € | | 04232-12-9512303 | 04232-9512303 | blasted | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | 12.50 € | | 04232-12-9512304 | 04232-9512304 | blasted | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | 12.50 € | | 04232-12-0512304 | 04232-0512304 | blasted | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | 13.28 € | | 04232-12-0512305 | 04232-0512305 | blasted | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | 13.28 € | | 04232-12-1512305 | 04232-1512305 | blasted | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | 15.64 € | | 04232-12-1512306 | 04232-1512306 | blasted | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | 15.64 € | | 04232-12-2512308 | 04232-2512308 | blasted | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 8 | 350 |  | | 21.68 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|