|
The star grip is used as a clamp or fastening element for manual operations on assemblies, units and machines.
| A star grip is a standard element used in mechanical engineering for manual adjustments. Various formats and models are available, the standard variations comply with DIN 6336. |
|
|
|
|
| A star grip with external or internal thread is primarily used as a manual clamping element. With through hole, the star grip can also be used as a quick-release grip. |
|
|
|
|
| Star grips are made of aluminium, stainless steel, cast iron or plastic to manage a wide range of applications. The trademark feature of the star grip is its ergonomic star-shape design. |
|
|
|
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|