norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionGeneral:General: multi-purpose grease for lubricating plain and rolling bearings with a high load.

Multi-purpose grease 97907-10-10400:
For lubricating plain, rolling and spherical bearings, splined shafts, quick-release axles, threaded spindles and sliding surfaces of all types with a normal load and at all glide velocities that are usual for lubrication. Waterproof and free from acid. Labelling acc. to DIN 51502 K2K-30.

High-temperature grease 97907-10-20400:
For lubricating plain and rolling bearings with high temperatures, e.g. in paint curing ovens, industrial dryers, smelting converters, casting ladles, heating systems, hot-air fans, charging cranes, vulcanisation systems or electric motors. Labelling acc. to DIN 51502 KP2N-30.

Multi-purpose grease 97907-10-10500:
For lubricating rolling and plain bearings with a high load. Lubricating grease for vehicles, construction machines and agricultural machines.
Worked penetration: 265–295 1/10 mm
Water resistance: DIN ISO 51807/T1, 1–90
Corrosion protection: DIN 51802, degree of corrosion 0
Soap basis: LI-12-hydroxystearate
Base oil viscosity at 40°C: DIN 51562, ca. 135 mm²/s
Suitable for two-hand grease guns.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 97907-10 Lubricating greases 108 kB
 Multi-purpose grease - According to Regulation (EC) No 1907/2006 - UK 186 kB

Item selection/filter

Order No.

ItemContainerWorking temperatureNLGI ClassDropping point
°C
CADAcc.PriceOrder
97907-10-10400Multi-purpose grease400 g DIN 1284 grease cartridge-30 °C to 120 °C2>190 0.00 €
97907-10-20400High-temperature grease400 g DIN 1284 grease cartridge-35 °C to 150 °C2>220 0.00 €
97907-10-10500Multi-purpose grease500 g screw-in cartridge-30 °C to 120 °C2180 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83