norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Grease nipples flush type DIN 3405, Form B, 45°
97942_B

Grease nipples flush type DIN 3405, Form B, 45°

go back

Item description/product images

DescriptionVersion:Electro zinc-plated.Note:Flush type grease nipples are particularly suitable for flush or recessed installation.
By using flush type nipples, the required lubrication can also be carried out on points with poor accessibility.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 97942_B Grease nipples flush type DIN 3405, Form B, 45° 164 kB

Drawings

Grease nipples flush type DIN 3405, Form B, 45°

Item selection/filter

Order No.FormMain
material
Version 2DLL1SWCADAcc.PriceOrder
97942-1206100BsteelsquareM6x1155,59 0.00 €
97942-1208100BsteelsquareM8x1155,59 0.00 €
97942-1208125BsteelsquareM8x1,25155,59 0.00 €
97942-1210100BsteelsquareM10x1155,511 0.00 €
97942-1218BsteelsquareR1/8155,511 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83